Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822
Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Tractel Ltd. > PRODUCT > Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER

Our Roof Hatch/Skylight Systems exceeds OSHA Std. 29 CFR 1910.23 and 1910.27. It is the only product available in the market with a gate assembly that meets the same OSHA regulations and requires no drilling into any surface for installation. The Roof Hatch/Skylight Systems set up in minutes and are easily dismantled for roof repair. Sized gates enable the Roof Hatch System to be located within 6 inches of the open roof hatch.

We can configure or custom manufacture to any size hatch. Please contact us for more information.

 

Roof Hatch/Skylight Systems Cut Sheet

- Hide Gallery
Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER

Revit BIM Files for Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER

Railing: Hatch Defender II

Accessories: Skylight Guard - Flat Top

Accessories: Skylight Guard - Point Top

CAD Drawings for Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER
Roof Hatch Kit 30 x 30 36 - BlueWater
download: view:
Roof Hatch Kit 30 x 30 Side Exit - BlueWater
download: view:
Roof Hatch Kit 30 x 36 Side Exit - BlueWater
download: view:
Roof Hatch Kit 30 x 54 - BlueWater
download: view:
Roof Hatch Kit 30 x 96 - BlueWater
download: view:
Roof Hatch Kit 36 x 36 48 - BlueWater
download: view:
Roof Hatch Kit 36 x 36 Side Exit - BlueWater
download: view:
Roof Hatch Kit 36 x 48 Side Exit - BlueWater
download: view:
Roof Hatch Kit 36 x 60 - BlueWater
download: view:
Roof Hatch Kit 36 x 96 - BlueWater
download: view:
Roof Hatch Kit 48 x 48 - BlueWater
download: view:
Roof Hatch Kit 48 x 48 Side Exit - BlueWater
download: view:
Specifications for Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER
BusinessApplication
Building Construction Specifications
 
Videos for Roof Hatch & Skylight Fall Protection Safety Rails - BLUEWATER
Tractel Ltd. video of BlueWater Overview
2012-11-08T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Handrails and Railings SpecWizard from BlueWater Mfg.
2015-02-06T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information