Rated 5 based on 1 product reviews
Eagle Roofing Products Co.

Concrete Roof Tiles

CONTACT INFO
Corporate Office 3546 N. Riverside Ave.
Rialto, CA 92377
Phone: 800-400-3245
Continuing Education Logo
Request for information Eagle Roofing Products Co. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Eagle Roofing Products Co. > PRODUCT > Roof Tile - Ponderosa

A more durable and affordable alternative to natural wood shake, our Ponderosa tile has beautifully textured shadow lines that graze its surface to deliver a truly rustic wood appearance. If you are seeking remarkable curb appeal, a Ponderosa roof will complement many architectural styles including Prairie, Craftsman and Bungalow, to name a few.

- Hide Gallery
Roof Tile

Roof Tile  

Ponderosa  
1

Revit BIM Files for Roof Tile - Ponderosa

Ridge for Flat Profile

Barrel Trim for High and Medium Profile

Roof Tile: Type G - A

Roof Tile Materials

CAD Drawings for Roof Tile - Ponderosa
SuperHatch Blocks
download: view:
PAT Files
download:
MC01A - Single Layer Underlayment
download: view:
MC01B - Double Layer Underlayment
download: view:
MC02 - Vent Pipe Flashing
download: view:
MC03A - Valley Underlayments Overlapping
download: view:
MC04 - Batten Layout Options
download: view:
MC05 - Counterbatten Installation
download: view:
MC07 - Vertical Alignment
download: view:
MC08 - Roof Layout
download: view:
MC08A - Roof Layout Quick Reference
download: view:
MC09 - Suggested Loading Guide
download: view:
MC10 - Raised Fascia
download: view:
MC11 - Head Wall Metal Flashing
download: view:
MC11A - Head Wall Metal Flashing2
download: view:
MC12A - Pan Flashing@Roof to Sidewall2
download: view:
MC12B - Metal Flashing Options
download: view:
MC14 - Chimney Flashing Pan Type
download: view:
MC14A - Chimney Flashing Step Type
download: view:
MC15A - Chimney Cricket Flashing Step Type
download: view:
MC16A - Skylight Flashing Pan Type
download: view:
MC16B - Skylight Step Flashing
download: view:
MC17 - Open Valley
download: view:
MC17A - Valley Metal Profiles
download: view:
MC17D - Boxed-in Soffit
download: view:
MC18 - Hip & Ridge
download: view:
MC18A - Hip & Ridge2
download: view:
MC18B - Vented Ridge
download: view:
MC19B - Rake Tile Installation
download: view:
MC23 - Gutters
download: view:
MC24 - Tile Repairs Replacement
download: view:
MC25A - Specialty Conditions Pre Eng Roof2
download: view:
Specifications for Roof Tile - Ponderosa
07 32 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Roof Tile - Ponderosa
BusinessApplication
Building Construction Specifications
 
Catalogs for Roof Tile - Ponderosa
Videos for Roof Tile - Ponderosa
Eagle Roofing Products Co. video of Eagle Roofing Products – Superior Concrete Roof Tile Manufacturer
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.) request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Celebrating 25 Years
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.) request for information
Eagle Roofing Products Co. video of Eagle Roofing Products - Our Design Centers
2016-11-11T00:00:00+00:00Z
(Eagle Roofing Products Co.) request for information
Eagle Roofing Products Co. video of Concrete Roof Tile Sustainability Attributes
2019-09-04T00:00:00+00:00Z
(Eagle Roofing Products Co.) request for information
Eagle Roofing Products Co. video of Roof Tiles SpecWizard from Eagle Roofing Products
2015-02-06T00:00:00+00:00Z
(Eagle Roofing Products Co.) request for information