Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
2680 Abutment Rd. S. E.
Dalton, GA 30721
Toll Free: 866-796-5296
Phone:
Continuing Education Logo
Request for information Synlawn Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
building construction projects
SOCIAL
Synlawn > PRODUCT > Roofdeck Premium

Transform your boring unused space into your own private Shangri-La.

Re-think your roof, deck, or patio. Is it living up to its potential as an outdoor living space or lying dormant as an unused empty place? Transform your space into your own private oasis by installing SYNLawn Roofdeck Premium. Ideal for high foot traffic, this artificial grass works well for the most demanding applications, including your new entertainment area, yoga retreat, or peaceful daily getaway destination.

Safety Built In
ASTM E108 Class A Fire Rating, ASTM F1292, ASTM F1551, IPEMA Certified
Optimal Drainage
2x the drainage capabilities with SYNLawn's SuperDrain™ Technology
Environmentally Friendly
SYNLawn's exclusive plant-based EnviroLoc+ Backing System replaces up to 60% of petroleum-based polyol with renewable soybeans.
No black rubber crumb
Ask about our safe, clean, high-performance infill
Resists Melting from reflective light
DualChill™ Thermal Shield resists harmful IR rays.
Lasting Color
UV stabilized yarns resist fading from the sun and stay bright.
Excellent Resiliency
Dense thatch combined with PE grass blades for excellent resiliency and support.

- Hide Gallery
Roofdeck Premium

CAD Drawings for Roofdeck Premium
1437-558 - Synlawn Class A Fire Roofdeck System
download: view:
1437-559 - Synlawn Roofdeck System Over Aggregate with Perimeter Board
download: view:
1437-560 - Synlawn Roofdeck System On Foam Pad Aggregate with Perimeter Board
download: view:
1437-561 - Synlawn Roofdeck System with Heavy Guard and Synlawn Roofdeck Panels
download: view:
1437-562 - Synlawn Roofdeck System Panel to Paver on Pedestal Using Z Bracket
download: view:
1437-563 - Synlawn Roofdeck System Panel to Fibergrate Panel System
download: view:
Specifications for Roofdeck Premium
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Roofdeck Premium
Videos for Roofdeck Premium
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn) request for information