X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
13780 S.W. Galbreath Dr. Bldg. A
Sherwood
, OR
97140
Toll Free:
855-854-4283
Phone:
503-688-1216
http://pacificgateworks.com
Request for information
Pacific Gate Works
Contact Us / RFI
Pacific Gate Works
>
PRODUCT
>
Rose City Driveway Gates
Rose City Driveway Gates
Details:
Western Red Cedar
Clear-grade, kiln-dried
5/8in thick Tongue & Groove panels
Mortise & Tenon Joinery
5/8" thick pickets, 3.5" wide pickets, 3" wide spaces
Steel support frame, with integrated ball bearing hinges included in price
(4) Four receiver plates included in price
(2) Two cane bolts included in price: Black - 18", Stainless Steel, Powder Coated Black, Non Lockable
140-200 lbs./door
2-1/8" thick wood frame
Manual Double Swing gates require cane bolts on both doors
- Hide Gallery