Rated 5 based on 1 product reviews
AEROTURN

Security Access Control Equipment Turnstiles | Accessories | Services

CONTACT INFO
115 Hurley Rd.
Oxford, CT 06478
Phone: 203-262-8309
Request for information AEROTURN Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL
AEROTURN > PRODUCT > Rotary Turnstile

Locking Tripod Traditional Turnstile

The Aeroturn Rotary turnstile has provided the ultimate in anti-tailgating protection for decades. Our take on the classic tripod with smooth rotating arms without the clicking, arm wobble or lower arms in the passageway found elsewhere.

Features & Benefits:

  • Superior No-Wear Geometric Locking (enter/exit) provides locking strength that exceeds structural limit of replaceable aluminum or stainless steel arm

  • Secure single pedestrian access gate with anti-tailgating and optional pass-under optical detection

  • Designed for virtually any situation, bidirectional at 60 passages/minute or unidirectional by program, 22" passage width

  • Low energy consumption, 24 W (operating), 10 W (idle)

  • Small footprint, quiet operation, can be installed in hallways without disturbing occupants

  • Durable and attractive 20-year design with modernized mechanics for smooth rotation and arms that rotate under cabinet for unobstructed natural walkthrough

  • Wheelchair accessible entrance with lane safety when combined with ADA-compliant Aeroturn Linear or XWing

- Hide Gallery
Rotary Turnstile

Rotary Turnstile  

1

Revit BIM Files for Rotary Turnstile

Pedestrian Control: Portal Turnstile: 64 SQ PORT SST

Pedestrian Control: Portal Turnstile: 64 SQ PORT SST Sq Ended

Pedestrian Control: X Wing Turnstile: 58 PR 2 PGM SST

Specifications for Rotary Turnstile
11 14 13.19
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Rotary Turnstile
Videos for Rotary Turnstile
AEROTURN video of STANDALONE Rotary Video Sequence
2023-06-06T00:00:00+00:00Z
(AEROTURN) request for information