CEMCO
CEMCO
Steel Framing and Metal Lath Systems
CONTACT INFO
13191 Crossroads Pkwy. N. Suite 325
City of Industry, CA 91746
Toll Free: 800-775-2362
Phone: 626-369-3564
Request for information CEMCO Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
SOCIAL
CEMCO > PRODUCT > Rough Openings - ProX Header®

The unique shape of ProX Header is engineered to carry higher load values with less steel.

Most wall openings can be supported with a single piece header and for wider openings an insert member is added for additional strength. The patented system utilizes an internal clip that fastens to the vertical Jamb stud(s). The ProX Header member snaps into place and leaves a flush surface for the application of drywall. Material and labor costs are sharply reduced and construction productivity is increased. Installation is simplified and can be accomplished with a single framer. As with a traditional built-up box header the need to measure, cut and fit several stud and track components is eliminated. Additionally there is no welding and much less screwing when using ProX Header.

 

Rated 5 based on 1 product reviews
- Hide Gallery
Rough Openings

Catalogs for Rough Openings - ProX Header®
Videos for Rough Openings - ProX Header®
CEMCO video of Sound Gasket
2021-04-23
(CEMCO) request for information
CEMCO video of ShaftWall Assemblies
2021-04-23
(CEMCO) request for information
CEMCO video of HOTROD
2021-04-23
(CEMCO) request for information
CEMCO video of Fire Gasket
2021-04-23
(CEMCO) request for information
CEMCO video of RBR Strap
2021-04-23
(CEMCO) request for information
CEMCO video of Flute Shield
2021-04-23
(CEMCO) request for information
CEMCO video of HOTROD XL
2021-04-23
(CEMCO) request for information
CEMCO video of Fire Bead
2021-04-23
(CEMCO) request for information
CEMCO video of 093X Control Joint
2021-04-23
(CEMCO) request for information