YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge
, ON, Canada
L4H 1X9
Toll Free:
800-387-2789
Phone:
905-850-9700
https://www.royalbuildingproducts.com
Request for information
Royal Building Products - Siding & Trim Board
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Royal Building Products - Siding & Trim Board
>
PRODUCT
>
Royal® Aluminum Siding - Cedar Renditions™
Royal® Aluminum Siding - Cedar Renditions™
Contemporary showstopper: our Design Series
Modern, streamlined look
Design Series 6" siding features a wide reveal and a thicker gauge
Seamless overlapping for longer coverage
This is next-level aluminum.
Look of real woodgrain
Siding, trim and accessories available
in matching woodgrain patterns
Virtually maintenance free
Moisture proof
Nonflammable
25-year prorated limited warranty
Unique and powerful accent
Versatile complement to a variety of exteriors
Pair with board & batten, shingle or stone
Add contrast and depth to enhance curb appeal
Rated
5
based on
1
product reviews
- Hide Gallery
Royal® Aluminum Siding
Cedar Renditions™
1
CAD
Specs
Catalogs
Videos
CAD Drawings for Royal® Aluminum Siding - Cedar Renditions™
2018 Lattice
download:
DWG
view:
PDF
2021 Scotia/Cove
download:
DWG
view:
PDF
2024 1/2 inch Quarter Round WM108
download:
DWG
view:
PDF
2046 3/4 x 5/16 Base Shoe WM164
download:
DWG
view:
PDF
2258 1/2 x 3/8 Bead Stop
download:
DWG
view:
PDF
2330 Stop
download:
DWG
view:
PDF
2342 Colonial Casing WM376
download:
DWG
view:
PDF
2343 Colonial Casing WM455
download:
DWG
view:
PDF
2345 1 1/2 x 1 5/8 Sill Nose
download:
DWG
view:
PDF
2349 Blind Stop
download:
DWG
view:
PDF
2352 Beaded Planking Board
download:
DWG
view:
PDF
2355 11/16 x 2 1/4 Colonial Casing WM356
download:
DWG
view:
PDF
2363 Screen Trim
download:
DWG
view:
PDF
2369 RB3 Casing WM523
download:
DWG
view:
PDF
2435 Crown WM49
download:
DWG
view:
PDF
2448 Brick Mould
download:
DWG
view:
PDF
2449 Drip Cap WM197
download:
DWG
view:
PDF
2450 Base Cap WM164
download:
DWG
view:
PDF
2536 1 1-4" Square/Inside Corner
download:
DWG
view:
PDF
2542 1 1-2" Square/Inside Corner
download:
DWG
view:
PDF
2590 Backband Casing
download:
DWG
view:
PDF
2592 5" Crown Moulding WM47
download:
DWG
view:
PDF
2689 3/4" Quarter Round WM105
download:
DWG
view:
PDF
2759 Deco Trim
download:
DWG
view:
PDF
2791 Drip Cap
download:
DWG
view:
PDF
2837 3/4 x 48 Sheet
download:
DWG
view:
PDF
2851 Parting Bead
download:
DWG
view:
PDF
2852 Adams Casing
download:
DWG
view:
PDF
2853 3" Crown Moulding WM53
download:
DWG
view:
PDF
2871 1/2 x 48 Sheet
download:
DWG
view:
PDF
2878 3/8 x 48 Sheet
download:
DWG
view:
PDF
5106 Ranch Base
download:
DWG
view:
PDF
5111 5/8 Quarter Round WM107
download:
DWG
view:
PDF
5165 Outside Corner
download:
DWG
view:
PDF
5390 Chair Rail
download:
DWG
view:
PDF
5445 Colonial Casing
download:
DWG
view:
PDF
5523 Colonial Base
download:
DWG
view:
PDF
5913 Ranch Casing WM327
download:
DWG
view:
PDF
6510 Lattice
download:
DWG
view:
PDF
6761 Base/Casing Combo
download:
DWG
view:
PDF
7117 1 1/4 x 5 1/8 Window Sill
download:
DWG
view:
PDF
7118 1 5/16 x 1 3/8 Sill Nose
download:
DWG
view:
PDF
7152 Back Band
download:
DWG
view:
PDF
7181 4 9/16 Exterior Door Frame
download:
DWG
view:
PDF
7202 Shingle Moulding WM287
download:
DWG
view:
PDF
7205 Jamb Extender
download:
DWG
view:
PDF
7206 Jamb Extender
download:
DWG
view:
PDF
7241 6 9/16 Exterior Door Frame
download:
DWG
view:
PDF
7252 Florida Brickmould
download:
DWG
view:
PDF
7351 J-Channel Brickmould
download:
DWG
view:
PDF
7435 Sill Nose
download:
DWG
view:
PDF
7464 Transom Sash
download:
DWG
view:
PDF
7467 5/4 x 4 J-Channel Casing
download:
DWG
view:
PDF
7491 6" Crown Moulding WM45
download:
DWG
view:
PDF
7526 Flat Back Brickmould
download:
DWG
view:
PDF
7527 Base Moulding WM623
download:
DWG
view:
PDF
7541 4 1/2 Crown WM48
download:
DWG
view:
PDF
7631 Historic Sill
download:
DWG
view:
PDF
7662 8" Crown Moulding
download:
DWG
view:
PDF
7712 Deco Crown
download:
DWG
view:
PDF
7714 Pediment
download:
DWG
view:
PDF
7719 1 1/8 Outside Corner WM205
download:
DWG
view:
PDF
7788 Colonial Stop
download:
DWG
view:
PDF
7861 Heirloom Base
download:
DWG
view:
PDF
7960 One Piece Crown Mouilding
download:
DWG
view:
PDF
7970 5/4 x 5 11/16 Rabbeted Outside 1 Inch Pocket
download:
DWG
view:
PDF
7971 5/4 x 3 11/16 Outside Corner
download:
DWG
view:
PDF
7972 5/4 x 3 11/16 Rabbeted Outside Corner 1 inch Pocket
download:
DWG
view:
PDF
7973 5/4 x 5 11/16 Outside Corner
download:
DWG
view:
PDF
7993 5/4 x 6 Skirt Board
download:
DWG
view:
PDF
7994 5/4 x 6 Standard Trim
download:
DWG
view:
PDF
9701 5/4 x 8 Skirt Board
download:
DWG
view:
PDF
9704 1 x 8 Skirt Board
download:
DWG
view:
PDF
9705 1 x 10 Skirt Board
download:
DWG
view:
PDF
9706 5/4 x 4 Standard Trim
download:
DWG
view:
PDF
9707 5/4 x 8 Standard Trim
download:
DWG
view:
PDF
9718 4/4 x 5 5/8 Outside Corner
download:
DWG
view:
PDF
9729 7" Shake Siding
download:
DWG
view:
PDF
9734 Beaded Plank
download:
DWG
view:
PDF
9735 High Heat Beaded Plank
download:
DWG
view:
PDF
9752 6/4 x 48 Trim Board
download:
DWG
view:
PDF
9789 11/16 x 8 7/16 Base Moulding
download:
DWG
view:
PDF
9790 Gable Trim
download:
DWG
view:
PDF
9824 8" Crown Moulding
download:
DWG
view:
PDF
9830 6" Milled Wainscot
download:
DWG
view:
PDF
9834 8" Milled Wainscot
download:
DWG
view:
PDF
Specifications for Royal® Aluminum Siding - Cedar Renditions™
07 46 16
Aluminum Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Royal® Aluminum Siding - Cedar Renditions™
Videos for Royal® Aluminum Siding - Cedar Renditions™
Royal Building Products - Siding & Trim Board video of Cedar Renditions: Top Course Installation
2021-04-12
Cedar Renditions: Top Course Installation
(Royal Building Products - Siding & Trim Board)
request for information