Rated 5 based on 1 product reviews
Tractel Ltd.

BlueWater
Safety Rail & Guards

Fabenco
Safety Gates

Swingstage
Permanent Access Equip.

CONTACT INFO
1615 Warden Ave.
Scarborough, ON, Canada M1R 2T3
Phone: 416-298-8822
Request for information Tractel Ltd. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
Tractel Ltd. > PRODUCT > Safety Swing Gates for SafetyRail Guardrails - BLUEWATER

The Swing Gate provides easy access to leading edges. Easily add the Swing Gate to any new or existing SR2K safety rail system.

- Hide Gallery
Safety Swing Gates for SafetyRail Guardrails - BLUEWATER

Revit BIM Files for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER

Railing: Gate

CAD Drawings for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER
Self Closing Gate 21in - BlueWater
download: view:
Self Closing Gate 27in - BlueWater
download: view:
Self Closing Gate 33in - BlueWater
download: view:
Self Closing Gate 39in - BlueWater
download: view:
Self Closing Gate 45in - BlueWater
download: view:
3 SR2K Gate Kit - BlueWater
download: view:
3 5 SR2K Gate Kit - BlueWater
download: view:
4 SR2K Gate Kit - BlueWater
download: view:
5 SR2K Gate Kit - BlueWater
download: view:
7 5 SR2K Gate Kit - BlueWater
download: view:
10 SR2K Gate Kit - BlueWater
download: view:
A Series Assembly - FabEnCo
download: view:
A Series safety gate fits clear opening 22-24.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 25-27.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 28-30.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 31-33.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 34-36.5” - FabEnCo
download: view:
A Series safety gate fits clear opening 37-39.5” - FabEnCo
download: view:
DG Series safety gate fits clear opening 10’ - FabEnCo
download: view:
DG Series safety gate fits clear opening 8’ - FabEnCo
download: view:
Dual Dock Gate Assembly - FabEnCo
download: view:
Dual Dock Gate Tip Sheet - FabEnCo
download: view:
G Series Gate - FabEnCo
download: view:
MZ Series mezzanine safety gate fits clear opening 64”(w) x 42”(h) - FabEnCo
download: view:
MZ Series mezzanine safety gate fits clear opening 113”(w) x 42”(h) - FabEnCo
download: view:
RX Series safety gate fits clear opening 31-33.5” - FabEnCo
download: view:
RX Series safety gate fits clear opening 34-36.5” - FabEnCo
download: view:
XL Series Assembly - FabEnCo
download: view:
XL Series safety gate fits clear opening 22-24.5” - FabEnCo
download: view:
XL Series safety gate fits clear opening 28-30.5” - FabEnCo
download: view:
Z Series - FabEnCo
download: view:
ZT Series - FabEnCo
download: view:
Vertical Lift Gate - FabEnCo
download: view:
Specifications for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER
BusinessApplication
Building Construction Specifications
 
Catalogs for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER
Videos for Safety Swing Gates for SafetyRail Guardrails - BLUEWATER
Tractel Ltd. video of BlueWater Overview
2012-11-08T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Handrails and Railings SpecWizard from BlueWater Mfg.
2015-02-06T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - D2C Davit
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Davit Animation
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - Portable Davits
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information
Tractel Ltd. video of Tractel - ROOF CAR
2017-03-02T00:00:00+00:00Z
(Tractel Ltd.) request for information