Savaria
undefined by Savaria
Elevators And Lifts
CONTACT INFO
CONTENT
Savaria > PRODUCT > Savaria V-1504 Lift
Savaria V-1504 Lift
The Savaria V-1504 lift is built to carry a wheelchair and passenger safely up and down one or more levels. Suitable for installations in public and commercial buildings, as well as private homes, this Savaria lift features an extremely versatile design that can be configured and customized to suit virtually any project requirements and aesthetic needs. From the rugged outdoors, to the most luxurious office tower lobbies, the Savaria V-1504 lift is ready to serve with its reliable performance, ease of use and range of finish options.

Driven by our reliable hydraulic system the lift travels up and down a rail system enclosed in the lift tower so no machine room is needed. See the options tab to read more about the many configurations available for the Savaria V-1504.
Rated 5 based on 1 product reviews

Revit BIM Files for Savaria V-1504 Lift

Conveying Equipment and Lifts: Lifts: Vertical Wheelchair Platform Lift - V1504 BIM family
Conveying Equipment and Lifts: Lifts: Vertical Wheelchair Platform Lift - V1504

Download Revit Family Files:

or, SketchUp:
or, for other software:

CAD Detail Files for Savaria V-1504 Lift

V-1504 Vertical Platform Lift - Enclosure - Type 1L
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Enclosure - Type 1R
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Enclosure - Type 2
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Enclosure - Type 3-45 - Open
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Enclosure - Type 4
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 1L
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 1R
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 3
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 3-45 - Open
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 4
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Hoistway - Type 4-45 - Open
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Mobile -Type 2
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - PG - Type 2
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - PG - Type 4
image/vnd.dwg download: view:
V-1504 Vertical Platform Lift - Prestige - Type 2 - 3654
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 2REV003
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 3-45OPENREV003
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 4-45OPENREV003
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 1L
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 3REV002
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 4
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 1RREV003
image/vnd.dwg download: view:
Enclosure - V-1504 - Type 1LREV003
image/vnd.dwg download: view:
V-1504 PG - Type 4
image/vnd.dwg download: view:
V-1504 PG - Type 4-45 OPEN
image/vnd.dwg download: view:
V-1504 PG - Type 3
image/vnd.dwg download: view:
V-1504 PG - Type 3-45 OPEN
image/vnd.dwg download: view:
V-1504 PG - Type 2
image/vnd.dwg download: view:
Prestige - 36x60 - Type 2
image/vnd.dwg download: view:
Prestige - 36x54 - Type 2
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 4
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 4-45OPEN
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 3
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 3-45OPEN
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 2
image/vnd.dwg download: view:
Hoistway - V-1504 - Type 1R
image/vnd.dwg download: view:

Specifications for Savaria V-1504 Lift

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Savaria V-1504 Lift

14 20 00 |
BusinessApplication
Building Construction Specifications

Catalogs for Savaria V-1504 Lift

Videos for Savaria V-1504 Lift

Savaria video of Savaria Home Elevator
2013-02-14
Savaria video of Elevators and Lifts SpecWizard from Savaria
2015-02-13
Savaria video of Savaria Home Elevator Slim Doors
2017-01-27
Savaria video of Infinity HD Residential Elevator - 2016 Princess Margaret Lottery Grand Prize House | Toronto
2017-01-27
Savaria video of Eclipse Residential Elevator with Automatic Slim Doors | Montreal
2017-01-27
Savaria video of Infinity Residential Elevator with Glass Cab | Montreal
2017-01-27
Savaria video of Infinity HD Residential Elevator | Toronto
2017-01-27
Savaria video of V-1504 Prestige Wheelchair Lift | Toronto
2017-01-27
Savaria video of V-1504 Wheelchair Lift with Custom Grey Painted Enclosure | Toronto
2017-01-27
Savaria video of V-1504 Wheelchair Lift with Enclosure (15 ft travel) | Toronto
2017-01-27
Savaria video of V-1504 Wheelchair Lift with Enclosure (7 ft travel) | Toronto
2017-01-27
Savaria video of Orion LU/LA Commercial Elevator at Pedestrian Overpass | Toronto
2017-01-27
Savaria video of Orion LU/LA Commercial Elevator with Glass Hoist Way | Toronto
2017-01-27