Ballew's Aluminum Products, Inc.
Ballew's Aluminum Products, Inc.
Canopies, Walkway Covers Carports
CONTACT INFO
367 Mayfield Rd
Duncan, SC 29334
Toll Free: 800-231-6666
Phone: 864-272-4453
Request for information Ballew's Aluminum Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
LEED data

Ballew's Aluminum Products, Inc. offers three different styles of no maintenance screen room systems. The first is the traditional style with a continuous kickplate. The second is a slotted style with individual kickplate panels in each section of the screen room system, and the third is a pickett style which will provide a more open view while still meeting building code.


These lineals are extruded aluminum 6063 T6 minimum wall thickness .040 and are available in white, bronze, and ivory. Ballew's offers an 18" x 14" charcoal fiberglass mesh in widths from 36 in. to 84 in., as well as the flat spline needed for assembly.


Screen doors are pre-hung for easy installation and are available in white, ivory, and bronze - complete with hardware.

Screen Room Features:

  • Traditional (lineals)
  • Slotted (lineals)
  • Pickett Style
  • Pool Cages


Rated 5 based on 1 product reviews

Specifications for Screen Rooms
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Screen Rooms