Rated 5 based on 1 product reviews
Carlisle Spray Foam Insulation

Spray Foam Insulation

CONTACT INFO
100 Enterprise Dr.
Cartersville, GA 30120
Phone: 844-922-2355
Continuing Education Logo
Request for information Carlisle Spray Foam Insulation Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL

SealTite PRO No Trim 21 is a two-component, light-density, air-impermeable spray-applied polyurethane foam insulation with a higher R-value than traditional open-cell products. It is designed for use in all interior applications in commercial construction. With an R-value of 4.2 per inch, SealTite PRO NO Trim 21 can be specified in interior and exterior wall cavity applications that require higher R-values to meet more demanding energy efficiency requirements. SealTite PRO No Trim 21 achieves a R-15 at 3.5” and a R-21 at 5”. Combined with SealTite PRO VRC-2 liquid-applied vapor retarder coating, SealTite PRO No Trim 21 can be used in colder climate zones as a more cost-effective alternative to closed-cell, medium density spray polyurethane foam.

 

- Hide Gallery
SealTite PRO No Trim 21

Specifications for SealTite PRO No Trim 21
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for SealTite PRO No Trim 21
Videos for SealTite PRO No Trim 21
Carlisle Spray Foam Insulation video of Carlisle Attic Application
2019-12-09T00:00:00+00:00Z
(Carlisle Spray Foam Insulation) request for information
Carlisle Spray Foam Insulation video of Carlisle Basement Foundation Application
2019-12-09T00:00:00+00:00Z
(Carlisle Spray Foam Insulation) request for information
Carlisle Spray Foam Insulation video of Carlisle CCF Exterior Wall Application
2019-12-09T00:00:00+00:00Z
(Carlisle Spray Foam Insulation) request for information
Carlisle Spray Foam Insulation video of Carlisle Why Spray Foam
2019-12-09T00:00:00+00:00Z
(Carlisle Spray Foam Insulation) request for information