Shelter-Rite Architectural Fabrics
Shelter-Rite Architectural Fabrics
Architectural Fabrics
CONTACT INFO
1000 Venture Blvd
Wooster, OH 44691
Toll Free: 800-927-8578
Phone: 330-262-1111
Fax:
Request for information Shelter-Rite Architectural Fabrics Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
SOCIAL
Shelter-Rite Architectural Fabrics > PRODUCT > Shelter-Rite® 8324 Architectural Fabric - Shelter-Rite®
Shelter-Rite® 8324 Architectural Fabric

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (normal)

Standard: 4.3 oz/yd2
Metric: 145 g/m2

Finished Coated Weight

ASTM D751

Standard: 24.0 oz/yd2 (+2/-1 oz/yd2)
Metric: 815 g/m2 (+70/-35 g/m2)

Trapezoid Tear

ASTM D4533

Standard: 80/65 lb
Metric: 355/290 N

Grab Tensile

ASTM D751

Standard: 400/350 lb
Metric: 1780/1560 N

Strip Tensile

ASTM D751 Procedure B

Standard: 300/240 lb/in
Metric: 2630/2100 N/50 mm

Adhesion

ASTM D751 Dielectric Weld

Standard: 10 lb/in
Metric: 90 N/50 mm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Dead Load Seam Strength

ASTM D751 (2 in (50 mm) seam, 4 hr, 1 in (25 mm) strip)

Standard: 120 lb @ 70 degrees F, 60 lb @ 160 degrees F
Metric: 530 N @ 21 degrees C, 270 N @ 71 degrees C

Low Temperature - LTC

ASTM D2136 - LTA
1/8" mandrel, 4 hr

Standard: Pass @ -40 degrees F, Pass @ -67 degrees F
Metric: Pass @ -40 degrees C, Pass @ -55 degrees C

Flame Resistance

Meets NFPA 701; ULC-S109; ASTM 6413 - 2 second flameout;
Registered by California Fire Marshal (No. F-97701);
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤450

 

Request a Shelter-Rite Architectural Fabrics Sample

 

 

Rated 5 based on 1 product reviews
Specifications for Shelter-Rite® 8324 Architectural Fabric - Shelter-Rite®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW