Rated 5 based on 1 product reviews
Gentek Building Products, Inc.

Siding and Windows

CONTACT INFO
3773 State Rd.
Cuyahoga Falls, OH 44223
Toll Free: 800-548-4542
Phone:
Request for information Gentek Building Products, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL

Precision-engineered for superb construction and exceptional energy efficiency

Signature Elite is everything you're looking for in a quality vinyl replacement window, and more.  The upscale design and attention to detail expertly merge with best-in-class technology for enduring beauty, superior energy efficiency, easy upkeep and excellent value. Our innovative BarrierXP  PriME glass package meets ENERGY STAR Most Efficient criteria and may help homeowners qualify for tax credits.

Features:

Signature Elite vinyl replacement windows are precision-engineered to help keep your home warmer in the winter and cooler in the summer with less energy use. The refined design and quality craftsmanship will beautifully withstand everyday wear and tear while providing a powerful thermal barrier against inclement weather and energy loss. 

Flat casing and brickmould TrimEssentials Options
As part of the Signature Elite Full-Frame Replacement System, this innovative exterior trim is custom-fabricated with each window for superior performance and a beautifully uniform appearance.

BroadView™ Narrowline Frame and Sash
The contemporary low-profile construction provides a greater glass area for exceptional daylighting, while embedded chambers increase energy efficiency, rigidity and durability.

Fortress™ Secure Locking System
Fortress' positive end-of-throw cam shift locking action seals the sash tightly closed; the low-profile hardware features a “locked" indicator.

CoreTec™ Composite Reinforcement
This non-conductive composite reinforcement enhances thermal performance at the meeting rails and allows for secure mounting of hardware.1

Traverse™ Telescoping Sill
The benefits here are threefold: increased structural stability, greater protection from air and water, and enhanced beauty.

Gradient™ True Sloped Sill
Featuring a smooth surface, Gradient™ promptly directs water runoff without the use of weep holes2 to help keep the exterior window attractive.

LinkSync™ Sash-to-Sill Interlock
LinkSync™ nests the sash into the sill to create a wall of resistance that helps prevent the sash from bowing during extreme winds.

DuraFit™ Screen Bulb Seal
This compression bulb seal blocks unsightly light penetration between the screen and window frame and helps keep insects out; it also aids in easier screen installation and removal3.

Insulated Glass Packages
Reducing energy loss is often the number one reason for purchasing replacement windows. Windows are roughly 80% glass, so it's important to choose the ideal glass system for your home and climate. Upgrading to a high-performance Low-E (low-emissivity) insulated glass package may help further increase year-round energy savings.

Signature Elite offers our full family of BarrierXP high-performance insulated glass packages, including our new, innovative BarrierXP PriME insulated glass packages which meets ENERGY STAR Most Efficient in all climate zones.

BarrierXP PriME
Combines three panes of glass, three surfaces of Low-E (low-emissivity) technology, two spaces of argon gas fill and two warm-edge spacer systems.

1 Double hung base model will automatically be upgraded to ST (steel reinforcement) for all units ordered in excess of 48″ wide or 84″ high.
2 For larger size windows or to meet specific DP/PG ratings, optional weeps/performance package must be ordered.
3 Available only with the full screen option.


- Hide Gallery
Signature Elite Vinyl Replacement Windows

Specifications for Signature Elite Vinyl Replacement Windows
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Signature Elite Vinyl Replacement Windows
BusinessApplication
Building Construction Specifications
 
Catalogs for Signature Elite Vinyl Replacement Windows