Rated 5 based on 1 product reviews
Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
254 Turnpike Rd.
Westborough, MA 01581
Toll Free: 800-826-6006
Phone: 781-455-8700
Request for information Rakks Architectural Shelving and Hardware Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Low profile support for shelves and sills up to 10" deep

  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Rated up t
    o 150 lbs/bracket
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



- Hide Gallery
Sill Support Bracket

Revit BIM Files for Sill Support Bracket

Shelving: Shelf Support Brackets - Wall Bracket Sill

CAD Drawings for Sill Support Bracket
Counter & Sill Bracket Options
download: view:
Counter Bracket Options & Sill Supports
download: view:
Specifications for Sill Support Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sill Support Bracket
Videos for Sill Support Bracket
Rakks Architectural Shelving and Hardware video of Rakks Wall Mounted Standards with Rakks Brackets
2013-12-30T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Tray Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Aria Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Universal Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information