Pentalift Equipment Corp.
Pentalift Equipment Corp.
Loading Dock Equipment, Lift Tables and Positioning Equipment
CONTACT INFO
21 Nicholas Beaver Rd.
Puslinch, ON, Canada N0B 2J0
Phone: 519-763-3625
Request for information Pentalift Equipment Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Pentalift Equipment Corp. > PRODUCT > Single Stage Lift Tables - 10L Lift Tables

Pentalift 10L Series are heavy duty hydraulic lift tables with load capacities ranging from 8,000 lb to 10,000 lb. Travel heights of 29", 38" and 45", all models of this series have a low height of 10". Platform sizes range from 28" x 48" to 60" x 84".



 

Rated 5 based on 1 product reviews
- Hide Gallery
Single Stage Lift Tables

Revit BIM Files for Single Stage Lift Tables - 10L Lift Tables

Dock Equipment: Lift Table: 10L

CAD Drawings for Single Stage Lift Tables - 10L Lift Tables
LH Series 10 Low Height Lift Table ISO
download: view:
Catalogs for Single Stage Lift Tables - 10L Lift Tables
Videos for Single Stage Lift Tables - 10L Lift Tables
Pentalift Equipment Corp. video of Loading Dock Equipment
2012-02-28
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of SpecWizard for Loading Dock Equipment from Pentalift Equipment Corp.
2015-01-15
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Dock Leveler Auto Return to Stored Position Option
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Dock Lift
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of HED Dock Lifts
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Hydraulic Dock Levelers
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Inflatable Dock Seal
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Low Profile Dock Lift
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of MFR32 MFRAL32
2019-09-08
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Restraint
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift HFR32 Vehicle Restraint Submersion Test
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift Interlocked Loading Dock Safety Equipment
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift LPR35 Vehicle Restraint Safety System
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift MFR32 Mechanical Vehicle Restraint & Optional Light & Sign Package
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift RVR32H Vehicle restraint submersion video
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift Roll-Off Stop Hydraulic Dock Leveler
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift UHR40 Vehicle Restraint Safety System Video
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Pentalift Vertical Storing Dock Leveler for Efficiency, Safety
2017-12-05
(Pentalift Equipment Corp.) request for information
Pentalift Equipment Corp. video of Vehicle Restraint Compilation Video
2017-12-05
(Pentalift Equipment Corp.) request for information