Rated 5 based on 1 product reviews
AluminTechno JLLC

Architectural Aluminum Systems

CONTACT INFO
2255 Button Gwinnett Dr. Suite 130
Atlanta, GA 30340
Continuing Education Logo
Request for information AluminTechno JLLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
Translucent roofs and rooflights provide the buildings and accommodations with special, spectacular and unique look. At the same time, they ensure protection from bad weather conditions. Aluminum substructure is becoming more and more popular for glazing of translucent roofs and rooflights of different configuration.

ALT SKL50 skylight profile system is used for manufacturing of translucent structures of different configurations: roofs, domes, arch roofs, pyramids of complex geometry.

Bearing structure of ALT SKL50 profile system is made of inclined or vertical mullions and horizontal transoms with visible width of 50 mm.

Depending on the design of the building and loads, designers can select necessary load bearing elements. There is a wide range of mullions and transoms in ALT SKL50 system. Furthermore, in case of extremely big loads it is possible to reinforce all the mullions and transoms.
- Hide Gallery
Skylight System

Skylight System  

ALT SKL50  
1

Specifications for Skylight System - ALT SKL50
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Skylight System - ALT SKL50
AluminTechno JLLC video of ALT Doors
2021-05-25T00:00:00+00:00Z
(AluminTechno JLLC) request for information
AluminTechno JLLC video of ALT Facades
2021-05-25T00:00:00+00:00Z
(AluminTechno JLLC) request for information
AluminTechno JLLC video of ALT Lift Slide doors
2021-05-25T00:00:00+00:00Z
(AluminTechno JLLC) request for information
AluminTechno JLLC video of ALT Windows
2021-05-25T00:00:00+00:00Z
(AluminTechno JLLC) request for information