Hager Companies
Hager Companies
Door Hardware
CONTACT INFO
139 Victor St.
St. Louis, MO 63104
Toll Free: 800-325-9995
Phone: 314-772-4400
Fax:
Request for information Hager Companies Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Hager Companies > PRODUCT > Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series
Sliding Door Hardware - Stainless Barn Door Wall Mount

Features:

  • Stainless steel track (78" or 96" *) with two end caps -
  • available in round or flat rail
  • Hangers with wall brackets
  • One door bottom guide
  • Two track stops
  • Mounting and installation hardware


9459 Surface Jamb Mount

Compliments the 9400 Stainless Steel, Conestoga, and eConestoga Series Sliding Door Hardware.  Perfect for  multi-family,  assisted living facilities, and hospitality markets. Ideal  for renovation or remodeling. 



Rated 5 based on 1 product reviews
Revit BIM Files for Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series

Door Hardware: Sliding Door: 9400 Sliding Barn Door Wall Mount

Specifications for Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series
08 71 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series
Videos for Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series
Hager Companies video of Hager History
2014-05-22
(Hager Companies) request for information
Hager Companies video of About Hager Companies
2014-09-30
(Hager Companies) request for information
Hager Companies video of Changing the Hand of a Hager Companies 3800 Mortis Lock
2014-09-30
(Hager Companies) request for information
Hager Companies video of Hager's 8400 Series Low Energy Door Power Operator Installation
2014-09-30
(Hager Companies) request for information
Hager Companies video of Adjusting the Hager 5100 Door Closer
2014-09-30
(Hager Companies) request for information
Hager Companies video of Programming the Hager 2915 Keypad
2014-09-30
(Hager Companies) request for information
Hager Companies video of Timing a Hager Classroom Function Lockset
2014-09-30
(Hager Companies) request for information
Hager Companies video of Hager's 8400 Series Low Energy Power Door Operator Introduction
2014-09-30
(Hager Companies) request for information
Hager Companies video of HAGER powered by SALTO wireless real time access control system
2018-06-03
(Hager Companies) request for information
Hager Companies video of Hager Companies 34K Series Standalone Lock - Installation Rev1 - 2018
2018-06-03
(Hager Companies) request for information
Hager Companies video of Hager Companies 34K Series Standalone Lock - Introduction Rev1 - 2018
2018-06-03
(Hager Companies) request for information
Hager Companies video of Hager Companies 34K Series Standalone Lock - Programming Rev1 - 2018
2018-06-03
(Hager Companies) request for information
Hager Companies video of SALTO Virtual Network SVN data on card HAGER
2018-06-03
(Hager Companies) request for information