Dunbarton Corporation
Dunbarton Corporation
Doors and Door Frames
CONTACT INFO
1101 Technology Dr.
Dothan, AL 36303
Toll Free: 800-633-7553
Phone: 334-794-0661
Fax:
Request for information Dunbarton Corporation Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Dunbarton Corporation > PRODUCT > Slimfold® Alterra Collection Solid Wood Frosted Glass Doors
Slimfold® Alterra Collection Solid Wood Frosted Glass Doors

Solid Wood with Frosted Glass

  • By-Pass, Pocket, French, and Surface Mount style options*
  • Full Lite, Three Lite, and Five Lite panels
  • 5/16" (4 mm) thick tempered, frosted glass
  • Unfinished panels; paint options available**
  • Finished Opening Height: 80-1/2" and 96" (Surface Mount 79")
  • Finished Opening Width (By-Pass & French): 48", 60", and 72"
  • Finished Opening Width (Barn & Pocket): 48", 60", and 72"
  • 3-1/2" wide stiles
  • 10" kick panel meets ADA specification
  • 1-3/8" thick panels
  • No special width or height orders available
  • Limited Lifetime Warranty


* Hardware sold separately.

** Paint colors available: Brown, Black or White (upcharge applies).


Rated 5 based on 1 product reviews
Catalogs for Slimfold® Alterra Collection Solid Wood Frosted Glass Doors