Manufactured in the USA, from galvannealed steel made in the USA, our rugged security-grade steel soffit system is designed to conceal and protect fire sprinkler piping, plumbing, wiring, and utilities in new and retrofit applications. The Soffi-Steel® System is custom-designed and fabricated for each unique application, making it the most versatile and aesthetically pleasing solution for covers on the market. The soffit system also carries FM approval and is UL/ULC listed.
- Secure- Made of heavy-gauge steel, the Soffi-Steel® System covers for concealing vents, wires, and metal/PVC pipe are snapped securely into chromium plated spring steel shield clips. The unique "reverse curvature" interface between the clips and the cover renders the cover virtually irremovable once installed. The Con-Seal-It™ groove serves to feed and firmly retain the sealant along the length of the soffit/construction surface,ensuring a clean, tightly-sealed, and contraband-resistant system.
- Versatile- The custom-fabricated Soffi-Steel ® System is available in a variety of shapes and sizes to accommodate your individual enclosure requirements. Our soffits are offered in two standard shapes to satisfy your individual project needs. The L-Shield is primarily used for installations at the wall/ceiling or wall/floor line, and the U-Shield is best for ceiling soffit,and metal soffit, or vertical drop installations. Both configurations can be manufactured at dimensions ranging between 3" - 60" and up to 10' lengths. Whether it's ceiling height plumbing and wires or baseboard heaters, we've got it covered.
- Durable- Choose from #4 Stainless Steel, Paint Grip (for field paint), and Sherwin Williams Powder Coated finishes. The security grade Soffi-Steel® System retains its security and aesthetics, even in the most abusive circumstances.