UniMac
UniMac
Commercial Washers and Dryers
CONTACT INFO
Shepard St. P. O. Box 990
Ripon, WI 54971-0990
Toll Free: 800-587-5458
Phone:
Fax:
Request for information UniMac Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
UniMac > PRODUCT > Softmount Commercial Washer Extractors - UY Series
Softmount Commercial Washer Extractors

Softmount Commercial Washer Extractors  

UY Series  
1

Ideal for second-floor on-premises laundries or other installations where a poured foundation isn't an option, UniMac® UY model softmount washer-extractors offer the perfect solution. Like all UniMac commercial laundry equipment, these reliable laundry machines are built with unyielding construction to ensure industrial strength. With cutting-edge innovations and green technologies, they're designed to reduce costs and maximize throughput. These machines can withstand the harsh demands of commercial and on-premises laundry facilities in a variety of industries, from athletics to hospitality. In addition, innovative ECO Technology washing programs and unique product design features greatly reduce water costs, delivering 15% water savings versus older models in the market. Pair them with UniMac tumble dryers that feature industry-leading OPTidry™ Over-dry Prevention Technology, and optimize throughput for your entire laundry.


Available Capacities

20 lb Capacity - UYN020

25 lb Capacity - UYN025

30 lb Capacity - UYN030

40 lb Capacity - UYN040

55 lb Capacity - UYN055

70 lb Capacity - UYN070

90 lb Capacity - UYN090

125 lb Capacity - UYN125

180 lb Capacity - UYN180

230 lb Capacity - UYN230

275 lb Capacity - UYN275


Rated 5 based on 1 product reviews
Revit BIM Files for Softmount Commercial Washer Extractors - UY Series

Commercial Laundry Equipment: Washers: UY-20-70

Commercial Laundry Equipment: Washers: UY-90-275

CAD Detail Files for Softmount Commercial Washer Extractors - UY Series
20 lb. Cabinet Freestanding Washer-Extractor
download: view:
20 lb. Cabinet Freestanding Washer-Extractor (Pump Drain)
download: view:
25 lb. Cabinet Freestanding Washer-Extractor
download: view:
30 lb. Cabinet Freestanding Washer-Extractor
download: view:
55 lb. Cabinet Freestanding Washer-Extractor
download: view:
40 lb. Cabinet Freestanding Washer-Extractor
download: view:
70 lb. Cabinet Freestanding Washer-Extractor
download: view:
90 lb. Cabinet Freestanding Washer-Extractor
download: view:
90 lb. Tilting Cabinet Freestanding Washer-Extractor
download: view:
125 lb. Cabinet Freestanding Washer-Extractor
download: view:
125 lb. Tilting Cabinet Freestanding Washer-Extractor
download: view:
180 lb. Cabinet Freestanding Washer-Extractor
download: view:
180 lb. Tilting Cabinet Freestanding Washer-Extractor
download: view:
230 lb. Cabinet Freestanding Washer-Extractor
download: view:
230 lb. Tilting Cabinet Freestanding Washer-Extractor
download: view:
275 lb. Cabinet Freestanding Washer-Extractor
download: view:
275 lb. Tilting Cabinet Freestanding Washer-Extractor
download: view:
Specifications for Softmount Commercial Washer Extractors - UY Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Softmount Commercial Washer Extractors - UY Series
BusinessApplication
Building Construction Specifications
 
Catalogs for Softmount Commercial Washer Extractors - UY Series
Videos for Softmount Commercial Washer Extractors - UY Series
UniMac video of Commercial Laundry Equipment SpecWizard from Unimac
2015-03-27
(UniMac) request for information