Rated 5 based on 1 product reviews
CONTACT INFO
10600 White Rock Rd. Bldg B, Suite 100
Rancho Cordova, CA 95670
Request for information PABCO® Gypsum Contact Us / RFI
PABCO® Gypsum > PRODUCT > Sound and Fire Rated Board for Ceilings in Multi-Family Buildings - PABCO SOUND CURB™
SOUND CURB™ panels with Quiet® core gypsum technology are engineered to reduce sound transmission in floor/ceiling applications. SOUND CURB™ panels are ideal for most multilevel residential or light-commercial projects where fire resistance is a primary objective and where additional mass is desired for improved Sound Transmission Class (STC) and Impact Insulation Class (IIC) performance, especially in lower frequencies where sound control is proven difficult.

Core: Gypsum Core Type Options:
3/4" Type X (UL Core Type: PG-13)

Paper: 100% recycled content paper on front, back and long edges

DOWNLOAD PRODUCT SUBMITAL
- Hide Gallery
Sound and Fire Rated Board for Ceilings in Multi-Family Buildings