Royal Building Products - Siding & Trim Board
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge, ON, Canada L4H 1X9
Toll Free: 800-387-2789
Phone: 905-850-9700
Fax:
Request for information Royal Building Products - Siding & Trim Board Contact Us / RFI
CONTENT
CAD details
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Specialty Applications

Some applications demand more versatility and creativity than others. For projects that call for extensive moulding and custom shapes and widths, materials like Royal® Sheet Board fit perfectly. It works with all kinds of home and siding styles, from simple and modern to sophisticated and ornate. Plus, it's paintable and mills and miters cleanly with standard tools.

 

Rated 5 based on 1 product reviews
CAD Detail Files for Specialty Applications
2435 Crown WM49
download: view:
2592 5" Crown Moulding WM47
download: view:
7960 One Piece Crown Mouilding
download: view:
9704 1 x 8 Skirt Board
download: view:
9833 5/4 x 4 Conceal Dual Pocket
download: view:
9835 5/4 x 4 Conceal Dual Pocket
download: view:
7827 5/8 x 4 S4S Trim Board
download: view:
7828 5/8 x 6 S4S Trim Board
download: view:
7829 5/8 x 8 S4S Trim Board
download: view:
7834 1 x 4 S4S Trim Board
download: view:
7835 4/4 x 6 S4S Trim Board
download: view:
7836 1 x 8 S4S Trim Board
download: view:
7840 5/4 x 4 S4S Trim Board
download: view:
7841 5/4 x 6_S4S Trim Board
download: view:
7842 5/4 x 8 S4S Trim Board
download: view:
7871 1 x 5 S4S Trim Board
download: view:
7874 5/4 x 3 S4S Trim Board
download: view:
7875 5/4 x 5 S4S Trim Board
download: view:
9759 5/8 x 4 SurEdge Trim Board
download: view:
9760 5/8 x 6 SurEdge Trim Board
download: view:
9761 5/8 x 8 SurEdge Trim Board
download: view:
9767 1 x 4 SurEdge Trim Board
download: view:
9768 1 x 5 SurEdge Trim Board
download: view:
9769 1 x 6 SurEdge Trim Board
download: view:
9772 1 x 12 SurEdge Trim Board
download: view:
9775 5/4 x 4 SurEdge Trim Board
download: view:
9776 5/4 x 5 SurEdge Trim Board
download: view:
9777 5/4 x 6 SurEdge Trim Board
download: view:
9778 5/4 x 8 SurEdge Trim Board
download: view: