Hillrom
undefined by Hillrom
Health Care Industry Products And Solutions
CONTACT INFO
CONTENT
Hillrom > PRODUCT > Spot Monitor - Connex®
Spot Monitor

The Connex® Spot Monitor features an easy-to-use, vivid touchscreen display and provides accurate vital signs measurement including blood pressure averaging, spot checking, interval monitoring and custom scoring across patient populations. The device connects wirelessly to your EMR and sends vitals to the patient chart from the point of care to help improve efficiency.Its upgradeable design and custom configurations include optional wall unit integration, industry-leading thermometry and pulse oximetry choices, connectivity and other mounting/mobility options. In addition, the Accessory Power Management Stand with WhisperDrive™ technology features additional power backup, providing up to 17 hours of on-time, alleviating the need to charge the monitor as frequently. Ships standard with one Adult and one Large Adult cuff.


Rated 5 based on 1 product reviews

Revit BIM Files for Spot Monitor - Connex®

Med-Surg: Patient Safety: Connex Spot Monitor BIM family
Med-Surg: Patient Safety: Connex Spot Monitor

Download Revit Family Files:
or, SketchUp:
or, for other software:

Med-Surg General: Connex Spot Monitor BIM family
Med-Surg General: Connex Spot Monitor

Download Revit Family Files:
or, SketchUp:
or, for other software:

CAD Detail Files for Spot Monitor - Connex®

Connex Spot Monitoring
image/vnd.dwg download: view:

Specifications for Spot Monitor - Connex®

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Spot Monitor - Connex®

27 52 13 |
BusinessApplication
Building Construction Specifications
11 72 13 |
BusinessApplication
Building Construction Specifications

Videos for Spot Monitor - Connex®

Hillrom video of Welch Allyn Connex Spot Monitor
2020-07-30