Rated 5 based on 1 product reviews
Seco South Railing & Cable Assemblies

Cable Handrail Assemblies, Handrail and Trellis Systems and Rigging

CONTACT INFO
2111 34th Way
Largo, FL 33771
Phone: 727-536-1924
Request for information Seco South Railing & Cable Assemblies Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Seco South Railing & Cable Assemblies > PRODUCT > Stainless Steel Cable Handrail - System FB3-2000
  • Our FB3-2000 handrail system is an all stainless steel design that consist of vertical post every 4'-0" o.c. The post are manufactured from (2) 1/2" x 1 1/2" flat bars and then connected to each other by a welded tab. The top cap is manufactured form 1 1/2" diameter tubing. This system is available in both 36" high or 42" high railing.
  • The cable infill system is a 3/16" diameter 1x19 cable with stud adjusters at each end for tensioning.
  • Attachment options include either a 4"x4" surface mounted base plate, core drill or fascia mount
  • Available in type 304 and 316 stainless steel
  • Standard finish is a #3 brushed


- Hide Gallery
Stainless Steel Cable Handrail

CAD Drawings for Stainless Steel Cable Handrail - System FB3-2000
FB3-2000 - Stainless Steel Cable Railing System
download: view:
Specifications for Stainless Steel Cable Handrail - System FB3-2000
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Stainless Steel Cable Handrail - System FB3-2000
Videos for Stainless Steel Cable Handrail - System FB3-2000
Seco South Railing & Cable Assemblies video of Seco South St. Petersburg College Marine Science Center
2022-07-01T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of D I Y ModRail System from SecoSouth Store Cableloft.com
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of ModRail Easy Beautiful DIY Stainless Handrail Assembly Demo
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Power Design - Seco South Railings
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Seco South St Petersburg College Marine Science Center
2020-03-18T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of The Green Wall Stainless Wire Trellis System Install Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information
Seco South Railing & Cable Assemblies video of Wire Trellis Video Installation Guide
2020-03-17T00:00:00+00:00Z
(Seco South Railing & Cable Assemblies) request for information