Rated 5 based on 1 product reviews
Z-Flex U.S. Inc.

Chimney Liners and Vents

CONTACT INFO
20 Commerce Park N.
Bedford, NH
Toll Free: 800-654-5600
Phone: 603-669-5136
Request for information Z-Flex U.S. Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
Z-Flex U.S. Inc. > PRODUCT > Stainless Steel Chimney Liner Kits For Oil, Gas & Pellet Stoves - Part Number: 2OILKTX

Z-Flex® Triple Lock® stainless steel chimney liner kits come complete with everything you need to quickly and easily install.

Available in 3", 4", 5", 5.5", 6", 7", 8", 9", 10".  Larger sizes available upon request. Alloy 316 Titanium.
Patented airtight Triple Lock® construction is tested and listed by UL.
UL 1777 and ULC S635 Listed for use with wood, pellet, oil, natural gas and propane fired appliances.

Request More Information

- Hide Gallery
Stainless Steel Chimney Liner Kits For Oil, Gas & Pellet Stoves

Videos for Stainless Steel Chimney Liner Kits For Oil, Gas & Pellet Stoves - Part Number: 2OILKTX
Z-Flex U.S. Inc. video of Z-Flex Product Overview
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Z-Flex U.S. Inc. video of Z-Flex Video 2
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Z-Flex U.S. Inc. video of Z-Flex ZV Special Gas Vent
2023-06-30T00:00:00+00:00Z
(Z-Flex U.S. Inc.) request for information
Datasheets for Stainless Steel Chimney Liner Kits For Oil, Gas & Pellet Stoves - Part Number: 2OILKTX