Rated 5 based on 1 product reviews
CONTACT INFO
26-5250 Satellite Dr.
Mississauga, ON, Canada L4W 5G5
Toll Free: 888-749-8456
Phone:
Request for information Prospec Specialties Inc. Contact Us / RFI
Prospec Specialties Inc. > PRODUCT > Stair Nosing - SNE 04

This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for medium to heavy pedestrian traffic. It features a two numbers of 1" (25mm) wide, non-slip carborundum self-adhesive tapes installed for rapid response.

 

  • Tread Area : 4" (102mm)
  • Riser Area : 1-9/25" (34.8mm)
  • Length : 10' (3 meters)
  • Fixing : Screwdown / Adhesive
  • Color Options : MILL / SILVER ANODIZED / TITANIUM / BRONZE

 

- Hide Gallery
Stair Nosing