Rated 5 based on 1 product reviews
CONTACT INFO
26-5250 Satellite Dr.
Mississauga, ON, Canada L4W 5G5
Toll Free: 888-749-8456
Phone:
Request for information Prospec Specialties Inc. Contact Us / RFI
Prospec Specialties Inc. > PRODUCT > Stair Nosing - SNG 04

This stair nosing system is a double component nosing designed for indoor / outdoor application and is suitable for heavy-duty pedestrian traffic. In-situ installation makes this product most desirable for heavy-duty applications and is designed for use with poured or precast concrete, terrazzo, steel pan cement filled stairs. A mixture of carborundum chips and epoxy is filled in 21/50" (10.5mm) wide compartments for robust design and rapid response.

 

  • Tread Area : 4" (102mm)
  • Riser Area : 13/25" (13.1mm)
  • Length : 10' (3 meters)
  • Fixing : Integrated Anchor
  • Color Options : MILL / SILVER ANODIZED / TITANIUM / BRONZE

 

- Hide Gallery
Stair Nosing