Rated 5 based on 1 product reviews
CONTACT INFO
26-5250 Satellite Dr.
Mississauga, ON, Canada L4W 5G5
Toll Free: 888-749-8456
Phone:
Request for information Prospec Specialties Inc. Contact Us / RFI
Prospec Specialties Inc. > PRODUCT > Stair Nosing - SNI 02

This stair nosing system is a double component nosing designed for indoor application and is suitable for medium pedestrian traffic. It has a bull nose design for aesthetic appearance. It features a two numbers of 1/2" (13mm) wide, photo-luminescent self-adhesive tapes installed for higher visibility in dark and a wide band of anti-slip serrated aluminum section for rapid response.

 

  • Tread Area : 2-3/5" (66mm)
  • Riser Area : 1-13/25" (39mm)
  • Length : 10' (3 meters)
  • Fixing : Screwdown / Adhesive
  • Color Options : MILL / SILVER ANODIZED / TITANIUM / BRONZE

 

- Hide Gallery
Stair Nosing