Rated 5 based on 1 product reviews
Salsbury Industries

Mailboxes and Lockers

CONTACT INFO
18300 Central Ave.
Carson, CA 90746-4008
Phone:
Request for information Salsbury Industries Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
Salsbury Industries > PRODUCT > Standard - 12" W Lockers
Salsbury 60000 Series Standard Metal Lockers are available in Single Tier, Double Tier, Triple Tier and Box Style configurations and in 3 finishes.
- Hide Gallery
Standard - 12" W Lockers

Standard - 12" W Lockers  

1

Revit BIM Files for Standard - 12" W Lockers

Metal: Lockers Salsbury: Industries-61000: Series-1: Wide: Units

Metal: Lockers Salsbury: Industries-61000: Series-3: Wide: Units

Metal: Lockers Salsbury: Industries-62000: Series-1: Wide: Units

Metal: Lockers Salsbury: Industries-62000: Series-3: Wide: Units

Metal: Lockers Salsbury: Industries-63000: Series-1: Wide: Units

Metal: Lockers Salsbury: Industries-63000: Series-3: Wide: Units

Metal: Lockers Salsbury: Industries-64000: Series-1: Wide: Units

Metal: Lockers Salsbury: Industries-64000: Series-3: Wide: Units

Metal: Lockers Salsbury: Industries-65000: 66000: Series-1: Wide: Units

Metal: Lockers Salsbury: Industries-65000: 66000: Series-3: Wide: Units

Metal: Lockers Salsbury: Industries-66000: Series-Bridge: Unit

Metal: Lockers Salsbury: Industries-S: 66000: Series-Bridge: Unit

Metal: See: Through: Lockers Salsbury: Industries-S: 61000: Series-1: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 61000: Series-3: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 62000: Series-1: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 62000: Series-3: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 63000: Series-1: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 63000: Series-3: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 64000: Series-1: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 64000: Series-3: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 65000: 66000: Series-1: Wide: Units

Metal: See: Through: Lockers Salsbury: Industries-S: 65000: 66000: Series-3: Wide: Units

Catalogs for Standard - 12" W Lockers
Videos for Standard - 12" W Lockers
Salsbury Industries video of 12" Wide Box Style Bridge Standard Metal Lockers Video
2018-09-25T00:00:00+00:00Z
(Salsbury Industries) request for information
Salsbury Industries video of 12" Wide Standard Metal Lockers Video
2018-09-25T00:00:00+00:00Z
(Salsbury Industries) request for information
Salsbury Industries video of Assembling Metal Lockers Video
2018-09-25T00:00:00+00:00Z
(Salsbury Industries) request for information
Salsbury Industries video of Lockers.com | Factory Assembled Lockers
2017-06-16T00:00:00+00:00Z
(Salsbury Industries) request for information