Ceme-Tube LLC
Ceme-Tube LLC
Cement Forms and Footings
CONTACT INFO
579 Schommer Dr. Suite F
Hudson, WI 54016
Phone: 715-377-2133
Fax:
Request for information Ceme-Tube LLC Contact Us / RFI
CONTENT
CAD details
Ceme-Tube LLC > PRODUCT > Standard CEME-TUBE™ Concrete Forming Tube - CEME-TUBE™
Standard CEME-TUBE™ Concrete Forming Tube
An Innovative new product to replace the cardboard forming tube.

Made from partially recycled HDPE plastic, and available in 8", 10" 12", 18", 24", and 30" diameters, the new CEME-TUBE will change the way footings and piers are made. This revolutionary new product will eliminate a multitude of problems found with using cardboard forming tubes. The CEME-TUBE will not only take job site and shipping abuse, but it can be installed, completely backfilled, and filled with concrete at any future date. All CEME-TUBEs are 4 foot in length, but with the integral collar on one end, can be stacked to produce piers up to 20' tall in one pour. (12' tall for 30" model) The finished pier will be round, smooth, equal in diameter, and of architectural grade for the entire length. An optional domed cap is available in all sizes to keep rain, dirt, children etc. out of the hole prior to pouring concrete.

Standard CEME-TUBE Features:
  • Impervious to moisture, before and after pouring.
  • Eliminates '™Friction frost heaving" in colder climates.
  • Can be installed, completely backfilled, and then filled with concrete at any future date.
  • Can easily handle jobsite and shipping abuse without losing integrity.
  • All models are 4' in length, but can be stacked to achieve 20' tall piers and footings.
  • Molded from partially recycled HDPE plastic and is flexible to -103 deg. F. The
  • Unlike cardboard tubes, the diameters are uniform from one Ceme-Tube to another.
  • Easily cut with common power tools.
  • Easily strippable using a grinder with any type of cutting or grinding wheel.
    (12' tall for 30" model)
  • Ceme-Tube will not chip or crack when cold. (Note: When stripping, only cut Ceme-Tube approximately 90% through, score inside cut with a utility knife, and tube will split open with minimal effort.)
  • On above ground applications, tubes will not fade, and can be left on for an aesthetic appearance.
  • Works well for underwater dock piers.
  • Will work in conjunction with all
  • Optional domed top caps are available
  • Finished pier will be round, smooth,
  • No more rotating form lines as with manufactured footing bells like Bigfoot for all sizes to keep dirt, rain, children, etc. out of hole prior to pouring. and of architectural grade. cardboard tubes.
Rated 5 based on 1 product reviews
CAD Detail Files for Standard CEME-TUBE™ Concrete Forming Tube - CEME-TUBE™
8inch Bollard
download: view:
8inch Cemetube
download: view:
10inch Cemetube
download: view:
12inch Cemetube
download: view:
18inch Cemetube
download: view:
18inch light pole
download: view:
24inch Cemetube
download: view:
24inch light pole
download: view:
30inch Cemetube
download: view:
30inch light pole
download: view:
Specifications for Standard CEME-TUBE™ Concrete Forming Tube - CEME-TUBE™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW