O'Keeffe's, Inc.
O'Keeffe's, Inc.
Access, Ship and Cage Ladders
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane, CA 94005
Toll Free: 888-653-3333
Phone: 415-822-4222
Request for information O'Keeffe's, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Catalogs / Brochures
LEED data
SOCIAL
O'Keeffe's, Inc. > PRODUCT > Standard Cage Ladder - 531
Features and Benefits
  • Provides easy roof and mezzanine access.
  • Recommended for use in high or hazardous locations such as areas in close proximity to the roof edge or high-voltage power lines.
  • Lightweight and maintenence-free aluminum construction.
  • 1-1/4″ patented deeply serrated square rungs for maximum grip and foot traction.
  • Non-spark, high strength 6061-T6 allow rungs and 6063-T5 alloy extrusions.
  • Rungs capable of withstanding 1,500 lb. load.
  • Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7″ backset also available.
  • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for an additional cost.


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Standard Cage Ladder - 531

Ladders: Caged Access: OKeeffes: 531

CAD Drawings for Standard Cage Ladder - 531
531 Cage Ladder
download: view:
Specifications for Standard Cage Ladder - 531
05 51 33
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Standard Cage Ladder - 531