MAPEI
MAPEI
Adhesives, Sealants, Chemical Products for Building
CONTACT INFO
<B>USA</B> 1144 E. Newport Ctr. Dr.
Deerfield Beach, FL 33442
Phone:
Fax:
Request for information MAPEI Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL
MAPEI > PRODUCT > Standard Fresh Concrete Treatment - Planiseal™ Easy
Standard Fresh Concrete Treatment
Planiseal Easy is a proprietary MAPEI acrylic polymer specifically designed to treat concrete slabs (at least 14 days old) that exhibit moisture vapor emission rates (MVERs) up to 8 lbs. per 1,000 sq. ft. (3,63 kg per 92,9 m 2 ) per 24 hours (ASTM F1869) or up to 90% relative humidity (ASTM F 2170) and reduces transmission rates to 3 lbs. (1,36 kg) or less. Tinted green, Planiseal Easy is easy to apply with a 1/4" (6 mm) nap roller. This FastTrack Ready™ product dries quickly, allowing for floor-covering installations within 2 to 3 hours.
Rated 5 based on 1 product reviews
Catalogs for Standard Fresh Concrete Treatment - Planiseal™ Easy
Videos for Standard Fresh Concrete Treatment - Planiseal™ Easy
MAPEI video of MAPEI Corporate Video - 2017
2016-08-11
(MAPEI) request for information
MAPEI video of A revolutionary fusion of hybrid technology with GPT
2021-01-14
(MAPEI) request for information
MAPEI video of Eco Prim Grip, Ready to use, bond-promoting primer
2016-12-21
(MAPEI) request for information
MAPEI video of Elastocolor Line
2016-12-21
(MAPEI) request for information
MAPEI video of Extreme environments are no match for MAPEI’s Planitop 12 SR repair mortar
2021-01-14
(MAPEI) request for information
MAPEI video of FRP Systems
2021-01-14
(MAPEI) request for information
MAPEI video of How to Navigate our System Solutions
2021-01-14
(MAPEI) request for information
MAPEI video of How to install MAPEI Kerapoxy IEG CQ grout
2021-01-14
(MAPEI) request for information
MAPEI video of Hydraulic Cement Underlayment SpecWizard from Mapei Americas
2016-11-22
(MAPEI) request for information
MAPEI video of Keraflex mortars with High-Transfer Technology
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI CORPORATE 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor 3D
2017-06-26
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ
2016-12-21
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ: The world’s best-selling ready-to-use grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor™ 3D iridescent grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Group | Corporate global numbers 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2016-09-21
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S2 Thin-Tile Mortar
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI’s CAD / Spec Guide
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Commitment to Sustainability
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Product Calculators
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Ultracolor Plus Max – Black & White
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new Website features enhanced Tools for Architects
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new app
2021-01-14
(MAPEI) request for information
MAPEI video of Mapecoat TNS Remove
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2016-11-03
(MAPEI) request for information
MAPEI video of Mapeguard UM Underlayment Membrane
2017-02-22
(MAPEI) request for information
MAPEI video of Mapeguard® WP 200
2021-01-14
(MAPEI) request for information
MAPEI video of Mapeheat Floor-Heating Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Mapelastic CI
2016-11-29
(MAPEI) request for information
MAPEI video of Moisture Mitigation Systems, Application Guidelines and Finishing Techniques
2016-11-03
(MAPEI) request for information
MAPEI video of Moisture mitigation systems, application guidelines and finishing techniques
2021-01-14
(MAPEI) request for information
MAPEI video of MyMAPEI, your own Website within a Website
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal MSP
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal PMB
2021-01-14
(MAPEI) request for information
MAPEI video of Planitop® 330 Fast - Features and Benefits
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane- short (EN)
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane short (En)
2021-01-14
(MAPEI) request for information
MAPEI video of Take control of your wood-flooring placement with Ultrabond ECO® 977 adhesive
2021-01-14
(MAPEI) request for information
MAPEI video of Turbo-Speed Waterproofing with Mapelastic Turbo
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat Wood Flooring Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat® ReNewIt™ system for recoating wood floors
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraflex LFT Rapid
2016-11-29
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2016-09-21
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2016-09-27
(MAPEI) request for information
MAPEI video of Ultraplan Quick Traffic
2016-09-27
(MAPEI) request for information