Rated 5 based on 1 product reviews
New Millennium Building Systems

Steel Joists, Roof Deck and Long-Span Composite Floor Deck

CONTACT INFO
1690 Broadway St.
Bldg. 19, Ste. 160
Fort Wayne, IN 46802
Phone: 260-321-8080
Continuing Education Logo
Request for information New Millennium Building Systems Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
  • Type N (Deep Wide Rib) is well suited for applications where it is desirable to space the supporting members as far apart as possible. This is often the case in structures such as gymnasiums where it is usually more economical to minimize the number of long span structural members by using N deck to span large spaces.
  • Available with nested side laps only.
  • Available as an acoustic deck, type NA is manufactured with perforations in the vertical ribs, having an NRC rating of 0.65 with or without rigid roofing insulation, as tested in accordance with ANSI/ASTM C423 and E795
  • Type N is Factory Mutual approved for use as a component in Classes 1-60, 1-75 and 1-90 wind uplift construction. When ratings above 1-90 are required, the Contract Documents must specify special requirements in accordance with Factory Mutual Data Sheet 1-29, Section 2.2.13.


- Hide Gallery
Standard N Deck

Revit BIM Files for Standard N Deck

Structural Roof Deck: N-Dek

Structural Roof Decks: Cellular-N-Dek

CAD Drawings for Standard N Deck
N-R-CMU-001 - Non-load Bearing CMU Wall - Ridge Condition
download: view:
N-R-CMU-002 - Load Bearing CMU Wall - Ridge Condition
download: view:
N-R-CMU-005 - Non-load Bearing CMU Wall - Interior Condition
download: view:
N-R-CMU-006 - Load Bearing CMU Wall - Interior Condition
download: view:
N-R-CON-001 - Non-load Bearing Concrete Wall - Ridge Condition
download: view:
N-R-CON-002 - Load Bearing Concrete Wall - Ridge Condition
download: view:
N-R-CON-005 - Non-load Bearing Concrete Wall - Interior Condition
download: view:
N-R-CON-006 - Load Bearing Concrete Wall - Interior Condition
download: view:
N-R-LGS-001 - Light Gauge Steel Truss - Ridge Condition
download: view:
N-R-LGS-005 - Non-load Bearing Light Gauge Steel Wall - Interior Condition
download: view:
N-R-LGS-006 - Load Bearing Light Gauge Steel Wall - Interior Condition
download: view:
N-R-P-001 - Roof Purlins - Ridge Condition
download: view:
N-R-RJ-001 - Roof Joist - Ridge Condition
download: view:
N-R-RJ-003 - Roof Joist - Valley Condition
download: view:
N-R-RJ-006 - Roof Joist - Interior Condition
download: view:
N-R-WF-002 - Wide Flange Beam - Ridge Condition
download: view:
N-R-WF-004 - Wide Flange Beam - Valley Condition
download: view:
N-R-WF-005 - Non-load Bearing Wide Flange Beam - Interior Condition
download: view:
N-R-WF-006 - Load Bearing Wide Flange Beam - Interior Condition
download: view:
Specifications for Standard N Deck
05 31 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Standard N Deck
Videos for Standard N Deck
New Millennium Building Systems video of New Millennium Building Systems
2014-12-16T00:00:00+00:00Z
(New Millennium Building Systems) request for information
New Millennium Building Systems video of Optimize your building design and construction - New Millennium Building Systems
2019-12-10T00:00:00+00:00Z
(New Millennium Building Systems) request for information