Rated 5 based on 1 product reviews
Riot Glass

Security Glass & Framing

CONTACT INFO
17941 Brookshire Ln.
Huntington Beach, CA 92647
Toll Free: 800-580-2303
Phone:
Continuing Education Logo
Request for information Riot Glass Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Riot Glass > PRODUCT > Standard Series

EXCELLENT SMASH AND GRAB PROTECTION

Our most popular system is the ArmorPlast Gen II overglaze standard duty storefront retrofit system. This light weight system is incredibly strong and provides exceptional security at an affordable price.

We have designed the Gen II Standard Series security framing to offer extreme durability with a smaller footprint than our larger models. Compatible with 1/4" or 3/8" ArmorPlast security or ballistic infill panels. Extrusion assemblies come standard with setting blocks, gaskets, and fasteners.

- Hide Gallery
Standard Series

CAD Drawings for Standard Series
.25 BASE CLR A-09003
download: view:
FULL FRAME CAP CLR - A-09005
download: view:
SURFACE MOUNT CAP CLR - A-09008
download: view:
WEDGE - A-09002
download: view:
Riot Glass Framing Details - 0.00 - Sheet Index
download: view:
Riot Glass Framing Details - 0.01 - Parts List
download: view:
Riot Glass Framing Details - 2.01 - Storefront
download: view:
Riot Glass Framing Details - 2.02 - Curtainwall (Full Frame)
download: view:
Riot Glass Framing Details - 2.03 - Curtainwall (Surface Mount)
download: view:
Riot Glass Framing Details - 2.04 - Storefront Doors
download: view:
Riot Glass Framing Details - 2.05 - Sliding Door and Fixed Panel
download: view:
Riot Glass Framing Details - 2.06 - Wood Window
download: view:
Riot Glass Framing Details - 2.07 - Hurricane/Windstorms (Full Frame)
download: view:
Riot Glass Framing Details - 2.08 - Hurricane/Windstorms (Surface Mount)
download: view:
Riot Glass Framing Details - 2.09 - False Mullions
download: view:
Riot Glass Framing Details - 5.01 - Storefront Head and Sill Details
download: view:
Riot Glass Framing Details - 5.02 - Curtainwall Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.03 - Curtainwall Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.04 - Storefront Door Head and Sill Details
download: view:
Riot Glass Framing Details - 5.05 - Sliding Door and Fixed Panel Head and Sill Details
download: view:
Riot Glass Framing Details - 5.06 - Wood Window Head and Sill Details
download: view:
Riot Glass Framing Details - 5.07 - Hurricane-Windstorm Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.08 - Hurricane/Windstorm Head and Sill Details (Surface Mount)
download: view:
Riot Glass Framing Details - 5.09 - False Mullion Jamb Details
download: view:
Riot Glass Framing Details - 6.01 - Storefront Jamb Details
download: view:
Riot Glass Framing Details - 6.02 - Curtainwall Jamb Details (Full Frame)
download: view:
Riot Glass Framing Details - 6.03 - Curtainwall Jamb Details (Surface Mount)
download: view:
Riot Glass Framing Details - 6.04 - Storefront Door Jamb Details
download: view:
Riot Glass Framing Details - 6.05 - Sliding Door and Fixed Panel Jamb Details
download: view:
Riot Glass Framing Details - 6.07 - Hurricane/Windstorm Jamb Details
download: view:
Riot Glass Framing Details - 6.08 - False Mullion Jamb Details
download: view:
Specifications for Standard Series
08 88 53
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Standard Series
Videos for Standard Series
Riot Glass video of Riot Glass™ vs LA Rioters
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of HP White Laboratory Testing | RIOT GLASS | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Sledgehammer | Riot Glass, Inc | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass | The Answer to End Burglary, Looting, Vandalism
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Employee Tests Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Invisible Storefront Security | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of 3 Ways to STOP Shooters
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Case Study | Testimonial | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Regular Glass | (800) 580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Security Glass Installation | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of ArmorPlast AP25 Demonstration | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Bomb Blast Test In Shock Tube | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Bomb Blast Window Film Test | Live Shot | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Forced Entry Protection Like No Other | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Ballistic Glass Test | ArmorPlast | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Security Glass Forced Entry Test | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Security Screens Prevent Home Invasion Robbery! | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Anti Burglary Test 2017
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information