X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
CONTACT INFO
8515 Waco Way
Vero Beach
, FL
32968
Toll Free:
877-853-7816
Phone:
https://www.accessabledesigns.com
Request for information
Access-Able Designs, Inc.
Contact Us / RFI
Access-Able Designs, Inc.
>
PRODUCT
>
Standard Toilet Transfer - W-440
Standard Toilet Transfer - W-440
Stainless steel frame holds over 420 lbs.
Allows a safe and easy transfer to any ADA height toilet.
Mounts easily underneath toilet lid.
Measures 28" W x 22" D.
Folds up easily for cleaning and conventional toilet use.
Available with phenolic tops or padded naugahyde that are seam-sealed to prevent penetration of bacteria and moisture.
Custom sizes available.
Patented design by Allen Garrett, quadriplegic.
5 year warranty.
Tech Spec
- Hide Gallery
Standard Toilet Transfer
W-440
1