Blue Giant Equipment Corporation
Blue Giant Equipment Corporation
Dock Equipment
CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.


PRODUCT HIGHLIGHTS

  • The wood head and side frames are constructed from high-grade pressure-treated lumber that resists rot and erosion Translucent polyethylene sheeting with UV inhibitors allows light into loading dock area Stiffeners in head and side curtains maintain constant contact with the trailer
  • Foam-filled edge creates complete seal
  • 24" (610 mm) yellow guide stripes ensure accurate trailer placement
  • A wide range of durable fabrics is available to suit all application requirements


RECOMMENDED APPLICATIONS

  • Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)


Rated 5 based on 1 product reviews
- Hide Gallery
Stationary Shelter

Revit BIM Files for Stationary Shelter

Loading Dock and Vehicular Equipment: Dock Shelters: BG400D

Loading Dock and Vehicular Equipment: Dock Shelters: BG450 IS

Loading Dock and Vehicular Equipment: Dock Shelters: BG500D

Loading Dock and Vehicular Equipment: Dock Shelters: BG900

CAD Drawings for Stationary Shelter
D-400-BG Stationary Truck Shelter
download: view:
D-400-GUSSETS-BG Stationary Truck Shelter
download: view:
D450-BG Inflatable Truck Shelter
download: view:
Specifications for Stationary Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Stationary Shelter
Videos for Stationary Shelter
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03
(Blue Giant Equipment Corporation) request for information
Blue Giant Equipment Corporation video of Blue Giant SpecWizard for Loading Dock Equipment
2015-10-06
(Blue Giant Equipment Corporation) request for information