Rated 5 based on 1 product reviews
Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
Request for information Perma Tech, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Certificates
Datasheets
SOCIAL
Perma Tech, Inc. > PRODUCT > Steel Face Bumpers

For use where severe abrasion from up and down trailer movement is experienced (air-ride trailers, yard jockeys, etc.) and in any material handling application where the greatest dock protection is required.

Material & Specifications:
“Gliding" heavy-duty steel face is 3/8" thick and independently anchored with elongated holes to face of the bumper, allowing the bumper to compress AND offer high surface abrasion resistance.

Bumper is fastened to dock surface through its ¼" steel side angles and/or flat plates depending on the model chosen.

Wall mounting hole size is 1" diameter.

Installation Styles Available:
Projections: 4″, 5-1/4″, 6″, 6-3/4″, 8″ and 9″. If different projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

Standard Model: Angles both sides for anchoring

P1 Style: Angle one side for anchoring, flat plate on the other for welding (eg. LB410-14SF/P1)

P2 Style: Flat plate both sides for welding (eg. LVB420-11SF/P2)

Covered by a 5-Year Limited Warranty!

- Hide Gallery
Steel Face Bumpers
Specifications for Steel Face Bumpers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW