AMBICO LIMITED
AMBICO LIMITED
Specialized Doors, Frames and Windows
CONTACT INFO
1120 Cummings Ave.
Ottawa, ON, Canada K1J 7R8
Toll Free: 888-423-2224
Phone: 613-746-4663
Continuing Education Logo
Request for information AMBICO LIMITED Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Webinars
SOCIAL
AMBICO LIMITED > PRODUCT > Stock Program

AMBICO Limited offers a STOCK PROGRAM that provides customers with SPECIALIZED DOOR & FRAME PRODUCTS in industry-leading lead times.


BULLET RESISTANT (UL752 LEVEL 1-8)

Single doors are flush 3'0″ x 7'0″ x 13/4" (914mm x 2134mm x 44.5mm), lockseam edges, template for heavy weight 4.5″ x .180″ hinges (with 1/4-20 Machine screws), cylindrical (161) lock or mortised (86 edge) lock or mortised exit device, as well as surface closer reinforcing. Cast stainless steel hinges are available from our stock if required.

Frames for stock doors will be made to order to suit wall conditions in 10 working days.

Options available: Vision lites in doors 12″x12″ (305mm x 305mm) only with glass factory installed. Other additional lite sizes may be available with glass and glazing by others. Seamless edges and some additional hardware preparations as requested.

ACOUSTIC STEEL (STC 46 Through STC 51) DOOR WITH STEEL FRAME
Available in flush single 3'0″ x 7'0″ x 13/4" (914mm x 2134mm x 44.5mm) or 3'0" x 8'0" x 13/4" (914mm x 2438mm x 44.5mm) or in flush pairs 6′-0″ x 7′-0″ x 13/4" (1828mm x 2134mm x 44.5mm) openings.

Doors are flush with lockseam edges, template for 4.5″x.180″ (114 x 4.57mm) mortised hinges, cylindrical (161) lock (3'0" x 8'0" doors available in 161 only) or mortised (86 edge) lock or mortised exit device, surface closer and CDX-09 reinforcing, ASA strike and surface bolts at inactive doors. Units are supplied with all acoustic perimeter seals, door bottoms, thresholds, and astragals (on inactive leaf).

Stock frames are available in 5 7/8″ (149mm) or 7 1/8″ (181mm) jamb depths only. Frames for walls not noted above can be made to order to suit wall conditions in 10 working days.

Options available: Fire ratings to 1 1/2 hour, vision lites 5″x20″ (127 mm x 508mm) or 17″x17″ only (432 mm x 432 mm) with glass factory installed, seamless edges, and some additional hardware preparations as requested.

ACOUSTIC WOOD (STC 46 Through 50) DOOR WITH STEEL FRAME
Single doors are flush 3'0″x7'0″x1 3/4 (914mm x 2134mm x 44.5mm).
Doors are available in either Rotary Cut Birch, Plain Sliced Red Oak or Plain Sliced White Maple. Doors are flush, template for 4.5″x.180″ (114 x 4.57mm) mortised hinges, cylindrical (161) lock or mortised lock or mortised exit device, surface closer and CDX-09 reinforcing. Units are supplied with all acoustic perimeter seals, door bottoms, and thresholds.

Stock frames are available in 5 7/8″ (149mm) or 7 1/8″ (181mm) jamb depths only. Frames for walls not noted above can be made to order to suit wall conditions in 10 working days.

NOTE:
Other veneers for stock cores are available on a quick-ship basis. Please contact factory for details.
Rated 5 based on 1 product reviews