HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
HySecurity Gate Operators image | StrongArm Crash Certified Anti-Ram Vehicle Barrier Arm Operator Overview
HySecurity Gate Operators image | HySecurity Gate Operators

StrongArm M30 and M50 anti-ram vehicle barrier arms reliably defend high security sites worldwide. Unique dual arm design prevents a large truck or a small passenger vehicle from breaching the security perimeter. Stop a 15,000 lb truck driving 30 mph/50 mph in its tracks.* Bright LED arm lighting and highly reflective tape on the upper arm, plus a standard traffic light, boost visibility and inhibit accidental impact. The lower arm, at bumper height, reduces possible injury or death from an accidental passenger car gate strike. HySecurity backs an unequalled 5-year reliability/quality assurance warranty.FAST ARM SPEED, 6-8 seconds, reduces traffic backup by minimizing gate open time. Emergency Fast Close time of 5 to 7 seconds adds additional security. Standard hot dipped galvanized steel chassis provides optimum corrosion protection. Choose optional finish of textured, ultra-durable “Signal Yellow" powder coat over zinc plate for an enduring, attractive finish. Operator ships with one traffic light. Reduce foundation set-up time and ensure accuracy with supplied templates. The StrongArmCrash ExtremeCycle option, for extremely high cycle sites, increases cycles from 100 up to 150 - 200 cycles/hr. Very few sites require more than the 100 cycles/hr already delivered by the standard StrongArmCrash barrier arms.EASILY CONFIGURE GATE OPERATION to specific site requirements with unique and unequalled Smart Touch Controller. PC software simplifies configuration and troubleshooting using Smart Touch Analyze and Retrieve Tool (S.T.A.R.T.). Upload latest software, troubleshoot system and save operator configurations. Programmable dual or sequenced gate integration. Powerful antitailgating configuration. Three configurable user relays plus optional Hy8Relay™ - an accessory module providing eight additional programmable relay outputs. Make loop problems go away with Hy5B™: The loop detector with automatic sensitivity adjustment,advanced tailgating detection, and loop health scoring.CONNECT AND REPORT: Optional web based HyNet™ Gateway connects the perimeter gates/barriers with your security monitoring station. Securely report gate system tailgating, gate hits, failure to operate, and more, in real time to maintain perimeter security. Additionally, configure email alerts to communicate issues to installer, facility or security responders.SHALLOW MOUNT The StrongArm M30 has a shallow mount foundation for easy, economical installation. Reduce installation time and worries about utilities, water table, and other site concerns.NON-POWEREDManually operated rotary hand crank in locked enclosure pumps hydraulic fluid to open barrier arm in approximately 60 to 120 seconds depending on arm length. Close time is approximately 15 to 25 seconds. Standard hot dipped galvanized steel chassis provides optimum corrosion protection. Choose optional finish of textured, ultra-durable “Signal Yellow" powder coat over zinc plate for an enduring, attractive finish. Reduce foundation set-up time and ensure accuracy with supplied templates. Retro-fit motorized option if you choose to add power later.AC POWER SUPPLYOptional AC Power Supply w/HyInverter AC™ which provides UPS battery backup for 208/230VAC, single-phase gate operators.CEInternational certification models available.
Rated 5 based on 1 product reviews