X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Siding & Accessories
CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary
, NC
27513
Toll Free:
888-975-9436
Phone:
https://www.plygem.com/wps/portal/home/brands/mastic
Request for information
Mastic by Ply Gem
Contact Us / RFI
CONTENT
SOCIAL
DISTRIBUTION
For the name of a distributor in your area, call 1-888-975-9436.
Mastic by Ply Gem
>
PRODUCT
>
Structure Double 4.5" Dutch Lap, Long Length 16' panel
Structure Double 4.5" Dutch Lap, Long Length 16' panel
Dutch Lap panels overlap each other with a shiplap joint and have a unique flat face and cove that creates a narrower reveal line, adding lots of visual interest. The decorative groove improves strength and creates deeper shadow lines.
- Hide Gallery
CAD
Specs
Catalogs
Videos
CAD Drawings for Structure Double 4.5" Dutch Lap, Long Length 16' panel
MASTIC MILL CREEK DOUBLE 4" DUTCH LAP
download:
DWG
view:
PDF
MASTIC MILL CREEK DOUBLE 5" DUTCH LAP
download:
DWG
view:
PDF
MASTIC QUEST 4-1/2" DUTCH LAP LONG LENGTH
download:
DWG
view:
PDF
MASTIC QUEST DOUBLE 4-1/2" DUTCH LAP
download:
DWG
view:
PDF
Specifications for Structure Double 4.5" Dutch Lap, Long Length 16' panel
07 46 33
Vinyl Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Structure Double 4.5" Dutch Lap, Long Length 16' panel
Videos for Structure Double 4.5" Dutch Lap, Long Length 16' panel
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
How to Install Vinyl Siding
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
How to Install Vinyl Siding (Spanish Version)
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
PlyGem SpecWizard for Stone Veneer and Vinyl Siding
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
SolarDefense Promotional Video
(Mastic by Ply Gem)
request for information