X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Siding & Accessories
CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary
, NC
27513
Toll Free:
888-975-9436
Phone:
https://www.plygem.com/wps/portal/home/brands/mastic
Request for information
Mastic by Ply Gem
Contact Us / RFI
CONTENT
SOCIAL
DISTRIBUTION
For the name of a distributor in your area, call 1-888-975-9436.
Mastic by Ply Gem
>
PRODUCT
>
Structure Double 4.5" Dutch Lap
Structure Double 4.5" Dutch Lap
Dutch Lap panels overlap each other with a shiplap joint and have a unique flat face and cove that creates a narrower reveal line, adding lots of visual interest. The decorative groove improves strength and creates deeper shadow lines.
- Hide Gallery
CAD
Specs
Catalogs
Videos
CAD Drawings for Structure Double 4.5" Dutch Lap
MASTIC MILL CREEK DOUBLE 4" DUTCH LAP
download:
DWG
view:
PDF
MASTIC MILL CREEK DOUBLE 5" DUTCH LAP
download:
DWG
view:
PDF
MASTIC QUEST 4-1/2" DUTCH LAP LONG LENGTH
download:
DWG
view:
PDF
MASTIC QUEST DOUBLE 4-1/2" DUTCH LAP
download:
DWG
view:
PDF
Specifications for Structure Double 4.5" Dutch Lap
07 46 33
Vinyl Siding
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for Structure Double 4.5" Dutch Lap
Videos for Structure Double 4.5" Dutch Lap
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
How to Install Vinyl Siding
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
How to Install Vinyl Siding (Spanish Version)
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
PlyGem SpecWizard for Stone Veneer and Vinyl Siding
(Mastic by Ply Gem)
request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
SolarDefense Promotional Video
(Mastic by Ply Gem)
request for information