Chem-Pruf Door Co.
undefined by Chem-Pruf Door Co.
CONTACT INFO
Style 5 Wall Window - Standard > PRODUCT > Style 5 Wall Window - Standard
Style 5 Wall Window - Standard
Chem-Pruf has numerous wall window frames to choose from that will enhance the look of a wall window. These frames were engineered to be as corrosion resistant as can be made, and strong enough to survive far beyond that of any wall window frame made today. Our frames have a 25-mils gel coat as the outer surface, which is molded in. This provides the maximum corrosion resistance possible. Chem-Pruf wall window frames use various types of inorganic cores to reduce weight and provide structural rigidity. Chem-Pruf wall window frames are manufactured by resin transfer molding in closed rigid molds assuring uniformity in color and size. The wall window units are assembled at Chem-Pruf to assure that the unit is ready for installation upon receipt. When it comes to choosing colors for wall window frames, architects and engineers can select any of Chem-Pruf's standard colors, or the color can be custom matched. This is an advantage over standard aluminum window frames, which come in only a few colors. Chem-Pruf's gel coat finish is molded in at the time of manufacture. It is permanent, and about half the cost of paint and field painting. The gel coat finish is the first line of defense against chemical attack and is very cost effective. In comparison to painted type windows, which can be high maintenance and expensive, Chem-Pruf®'s gel coated products require minimal maintenance, and will never need painting. Below are three types of Wall Windows we have available: STYLE 5 WALL WINDOW - STANDARD Chem-Pruf's Style 5 Wall Window is a 1 1/4 inch profile, 5 3/4 inch wide single rabbet fixed window frame with a drainable stop. The drainable stop prevents buildup of dirt or trash on the sill.
Rated 5 based on 1 product reviews