Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Fax:
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Sun Controls - Fascias
Sun Controls - Fascias
Fascia members are available in a variety of shapes and styles, depending upon the desired appearance, sight line and style of blades and outriggers. Typically, rounded shapes provide a softer appearance and square shapes create sharp sight lines. The leading edge blade member of the sun control may also serve as the fascia, with the end of the outrigger cut to match the profile.
Rated 5 based on 1 product reviews
Revit BIM Files for Sun Controls - Fascias

Sun Shades: Sun Control Warehouses - System Examples

CAD Detail Files for Sun Controls - Fascias
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
Specifications for Sun Controls - Fascias
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sun Controls - Fascias
Videos for Sun Controls - Fascias
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information