Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Fax:
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Sun Controls - Outriggers
Sun Controls - Outriggers
Outrigger shapes are unique to each building project and sunshade design. While outriggers are typically structural in function, the fit and form are equally important for the aesthetics of the design. From standard channel shapes and tubes to custom shaped aluminum plates manufactured on CNC or Water-Jet cutting equipment to exacting tolerances, Airolite has the design and manufacturing capabilities to meet the special requirements of your project.
Rated 5 based on 1 product reviews
Revit BIM Files for Sun Controls - Outriggers

Sun Shades: Sun Control Warehouses - System Examples

CAD Detail Files for Sun Controls - Outriggers
ASC4, 4 in arfoil blade
download: view:
ASC6, 6 in airfoil blade
download: view:
ASC8, 8 in airfoil blade
download: view:
FSC4, 4 in fan blade
download: view:
FSC6, 6 in fan blade
download: view:
TSC4, 4 in rectangular tube blade
download: view:
TSC6, 6 in rectangular tube blade
download: view:
TSC8, 8 in rectangular tube blade
download: view:
ZSC4, 4 in zee louver blade
download: view:
Specifications for Sun Controls - Outriggers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Sun Controls - Outriggers
Videos for Sun Controls - Outriggers
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information