Access Products / Ecoglo
Access Products / Ecoglo
Photoluminescent Products
Tactile Warning Indicators
Institutional Furniture
CONTACT INFO
241 Main St. Suite 100
Buffalo, NY 14203
Toll Free: 800-682-2525
Phone: 916-919-0568
Request for information Access Products / Ecoglo Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Access Products / Ecoglo > PRODUCT > Surface Applied Access Tiles - Intelligent Design™

Access Tile's Surface Applied tile is engineered to successfully upgrade any existing surface to comply with Federally mandated detectable warning requirements.


ADA COMPLIANCE

  • 2.35" center-to-center, in-line dome spacing meets ADA Federal and State requirements
  • Truncated dome size and spacing compliant with ADA Federal and State requirements, 0.9" base and 0.45" top diameter
  • Fully complies with all ADA and OSHA requirements for surface height transitions to eliminate trip hazards
  • Consistent dome spacing when tiles are adjoined (side-by-side or end-to-end)
  • Wide in-line dome configuration facilitates a smooth rolling transition for strollers, wheelchairs and walkers


INTELLIGENT DESIGN FEATURES

  • Audible detectability technology engineered for sound amplification
  • Engineered load transfer design with bosses located directly under domes transfer loads directly to substrate
  • Bevelled perimeter edge meets ADA vertical displacement requirements
  • Strategically placed pre-formed fastener hole locations enhance installation integrity and provide easy installation
  • Tiles shipped with color-matched fasteners
  • Adhesive location identified on reverse side of tile for easy, error-free installation
  • Tactile Bond/Sealant is available through all our authorized distributors. The system is designed and tested to be both a structural adhesive and perimeter edge sealant
  • Interactive sizes - all tiles maintain pattern repeat when mounted side-to-side or top-to-bottom


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Surface Applied Access Tiles - Intelligent Design™

Floor ID Signs - Ecoglo: FID

Contrast Strips - Ecoglo: E20

Contrast Strips - Ecoglo: E30

Contrast Strips - Ecoglo: E40

Contrast Strips - Ecoglo: G3001

Contrast Strips - Ecoglo: G5001 6001

Stair Nosing Contrast Strips - Ecoglo: M4125 N30

Stair Nosing Contrast Strips - Ecoglo: C4 E20

Stair Nosing Contrast Strips - Ecoglo: F5 B E20

Stair Nosing Contrast Strips - Ecoglo: F8 E40

Stair Nosing Contrast Strips - Ecoglo: M410 E30

Stair Nosing Contrast Strips - Ecoglo: M410 E40

Stair Nosing Contrast Strips - Ecoglo: M410 N30

Stair Nosing Contrast Strips - Ecoglo: M4125 E30

Stair Nosing Contrast Strips - Ecoglo: M4125 E40

Stair Nosing Contrast Strips - Ecoglo: F4 E20

Stair Nosing Contrast Strips - Ecoglo: RC4 E30

Stair Nosing Contrast Strips - Ecoglo: RF7 E30

Stair Nosing Contrast Strips - Ecoglo: RF7 E40

Stair Nosing Contrast Strips - Ecoglo: RF7 N30

Stair Nosing Contrast Strips - Ecoglo: S2 E40

Stair Nosing Contrast Strips - Ecoglo: S3 G

Stair Nosing Contrast Strips - Ecoglo: S4 E30

Stair Nosing Contrast Strips - Ecoglo: S4 E40

Handrail Markers - Ecoglo: Markers

Emergency Lighting Exit Signs - Ecoglo: EXH-RMH

Emergency Lighting Exit Signs - Ecoglo: UL572-50

Emergency Lighting Exit Signs - Ecoglo: UL572-75

Non Slip Stair Nosing - Ecoglo: F5 B N20

Non Slip Stair Nosing - Ecoglo: RF7 N30

Non Slip Stair Nosing - Ecoglo: S3-N

Non Slip Stair Nosing - Ecoglo: S4 N30

Obstruction Contrast Strips - Ecoglo: G-250R-OB-C

Obstruction Contrast Strips - Ecoglo: OB20025

Profiles - Ecoglo: Profiles

Tactile Warning Panel - AccessTile: Tactile Panel

CAD Drawings for Surface Applied Access Tiles - Intelligent Design™
Surface Applied Tiles - 1x1
download: view:
Surface Applied Tiles - 2x2
download: view:
Surface Applied Tiles - 2x3
download: view:
Surface Applied Tiles - 2x4
download: view:
Surface Applied Tiles - 2x5
download: view:
Surface Applied Tiles - 3x4
download: view:
Surface Applied Tiles - 3x5
download: view:
Surface Applied Tiles - Radius
download: view:
Catalogs for Surface Applied Access Tiles - Intelligent Design™
Videos for Surface Applied Access Tiles - Intelligent Design™
Access Products / Ecoglo video of Access Tile Replacement Guide
2018-07-04
(Access Products / Ecoglo) request for information
Access Products / Ecoglo video of Access Tile - Installation Guide - Cast In Place
2018-07-04
(Access Products / Ecoglo) request for information