Rated 5 based on 1 product reviews
Nakamoto Forestry North America

Burnt Wood Siding

CONTACT INFO
7320 N.E. 55th Ave.
Portland, OR 97218
Phone: 503-512-6780
Request for information Nakamoto Forestry North America Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
building construction projects
SOCIAL

Non-Toxic Waterborne Polyurethane - Interior
Our polyurethane finish for Suyaki® offers yakisugi “shou sugi ban” paneling with an unbrushed charred black surface. Its high-traffic, non-toxic, washable surface makes it suitable for interior applications.

Request Samples
Product Spec Sheet

- Hide Gallery
Suyaki® Interior with Polyurethane Black

Specifications for Suyaki® Interior with Polyurethane Black
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Suyaki® Interior with Polyurethane Black
Nakamoto Forestry North America video of Dekum Apartments | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of Fire-Resistant Yakisugi - Flame Spread Test w/ Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of How To Select Nakamoto Forestry Product
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of Nakamoto Forestry Webinar With Bill - What Is Yakisugi Anyways?
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of Oiling Flick
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of Oregon State University (OSU) - Marine Studies Building | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of Promo Insta
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of The Gorge House - Mosier, Oregon | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of The Making of Shou Sugi Ban (Yakisugi) - Nakamoto Forestry North America
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of This Is Nakamoto Forestry - Authentic Yakisugi (Shou Sugi Ban)
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information
Nakamoto Forestry North America video of What Is Yakisugi??? | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry North America) request for information