Rated 5 based on 1 product reviews
EcoStar LLC

Synthetic Roofing

CONTACT INFO
42 Edgewood Dr.
Holland, NY 14080
Toll Free: 800-211-7170
Phone: 716-537-3153
Continuing Education Logo
Request for information EcoStar LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
building construction projects
SOCIAL
EcoStar LLC > PRODUCT > Synthetic Slate Roofing - Empire Slate™

EcoStar's Empire Slate is an affordable and environmentally-friendly alternative to natural slate. Empire Slate captures the traditional beauty of slate roof tiles while providing the durability and superior protection of a synthetic.

  • Manufactured with 25% post-industrial recycled plastics

  • 14 standard color options and unlimited custom colors available

  • 50-Year Limited Material Warranty or 50-year Gold Star Labor & Material Warranty available

  • UL listed Class A or C fire resistance (UL 790)

  • UL Class 4 impact resistance (UL 2218)

  • Wind resistance to 110 mph (ASTM D3161, TAS 100)

  • Fungus resistant (ASTM G21-09)

  • UL Evaluation Report, AC07-UL ER18920-01


Empire Slate™ Cut Sheet

- Hide Gallery
Synthetic Slate Roofing

Synthetic Slate Roofing  

Empire Slate™  
1

Revit BIM Files for Synthetic Slate Roofing - Empire Slate™

Composite Roof Tile: EcoStar

Composite Roof Tile: EcoStar

Specifications for Synthetic Slate Roofing - Empire Slate™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Synthetic Slate Roofing - Empire Slate™
Videos for Synthetic Slate Roofing - Empire Slate™
EcoStar LLC video of Aspen Blend Roof In Black River Falls, WI
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Aspen Blend Featured on Iowa Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Featured on Commercial Building
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Ohio
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Featured on Historic Building in Washington, IA
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Featured on Historic Church in Upstate New York
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Featured on Washington Residence
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Installation Instructions
2020-08-07T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Mohican Lodge
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Niagara Slate Featured on Nebraska Home
2017-09-20T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Roof Featured on Western New York Home
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information
EcoStar LLC video of EcoStar Roof on Commercial Building in Virginia
2017-09-21T00:00:00+00:00Z
(EcoStar LLC) request for information