Rated 5 based on 1 product reviews
Formulated Materials LLC

Underlayments and Waterproofing

CONTACT INFO
3010 N.W. 149th St. Suite 100
Oklahoma City, OK 73134
Phone: 844-405-3676
Continuing Education Logo
Request for information Formulated Materials LLC Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
SOCIAL
Formulated Materials LLC > PRODUCT > Technical Felt - Treadstone®

MULTI-PURPOSE MOISTURE-CONTROLLING MEMBRANE

Treadstone® Technical Felt is a reinforced, durable, leak-proof, vapor retarding membrane that speeds the preparation of subfloors that would otherwise require extensive mechanical preparation or repair before the installation of poured underlayments and self levelers. Technical Felt's double-layer polypropylene construction provides protection for the existing subfloor from moisture and eliminates many underlayment adhesion issues due to the presence of absorbed oils and solvents in the subfloor. Technical Felt also provides floor protection for cured underlayments and finished floor goods.

- Hide Gallery
Technical Felt

Specifications for Technical Felt - Treadstone®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Technical Felt - Treadstone®
Videos for Technical Felt - Treadstone®
Formulated Materials LLC video of Balcony Flood Testing before concrete is installed
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of Elevation® S60 Membrane installation Steps
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of Elevation® SM2 Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of Formulated Materials Elevation Railing Embed Pan Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of Formulated Materials Treadstone Gypsum Cement Slump Test
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of Properly Inspecting Balconies for Waterproofing
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of S60 12" Perimeter Tape Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of T-Bar, door Pan and Embed Sealant Application
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information
Formulated Materials LLC video of T-bar Termination Pocket Installation
2023-06-27T00:00:00+00:00Z
(Formulated Materials LLC) request for information