Rated 5 based on 1 product reviews
US Heritage Group, Inc.

Custom Mortar Repair and Restoration Products

CONTACT INFO
2900 N. Kearsarge Ave.
Chicago, IL 60641
Phone: 773-286-2100
Continuing Education Logo
Request for information US Heritage Group, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
US Heritage Group, Inc. > PRODUCT > Terra Cotta Brick

TB15 is a natural repair mortar specifically formulated for the patching and restoration of terracotta and brick. TB15 can be used to repair small chips and spalls in terra cotta and brick. TB15 is a mineral-based, single component product that is mixed with water. It is formulated using only natural binders; no synthetic polymers or additives are used. TB15 has excellent freeze-thaw and salt resistance. It is vapor permeable. TB15 is specially formulated to set quickly, and repair surfaces of terra cotta and brick. Weight: 48 lbs

- Hide Gallery
Terra Cotta Brick

Specifications for Terra Cotta Brick
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Terra Cotta Brick
Videos for Terra Cotta Brick
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information