Shure Mfg. Corp.
Shure Mfg. Corp.
Security Drawers and Pass-Thru Products
CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
Request for information Shure Mfg. Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Shure Mfg. Corp. > PRODUCT > Thru-Wall Transaction Drawer - Model SPT198

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • Designed For Installation In Up To 8" Thick Walls
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Thru-Wall Transaction Drawer - Model SPT198

Security Drawers: ShureSAFE SPT198

CAD Drawings for Thru-Wall Transaction Drawer - Model SPT198
Model SPT198 Thru-Wall Drawer
download: view:
Specifications for Thru-Wall Transaction Drawer - Model SPT198
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Thru-Wall Transaction Drawer - Model SPT198
Videos for Thru-Wall Transaction Drawer - Model SPT198
Shure Mfg. Corp. video of Experience the Shure Difference
2020-01-28
(Shure Mfg. Corp.) request for information